Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 475X | N/A 475 | N/A 2.1654 in55.001 mm | N/A 1.142 in29.007 mm | N/A 29900 lbf133000 N | N/A 41900 lbf186000 N |
N/A
|
| 557 | N/A 555 | N/A 2.1654 in55.001 mm | N/A 1.444 in36.678 mm | N/A 42900 lbf191000 N | N/A 55700 lbf248000 N |
N/A
|
| 622X | N/A 615 | N/A 2.1654 in55.001 mm | N/A 1.625 in41.275 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| NA385 | N/A | N/A 2.1654 in55.001 mm | N/A 1.03125 in26.194 mm | N/A | N/A |
N/A
|
| 622A | N/A 615 | N/A 2.1656 in55.006 mm | N/A 1.625 in41.275 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 386 | N/A 385 | N/A 2.1840 in55.474 mm | N/A 0.864 in21.946 mm | N/A 20500 lbf91000 N | N/A 24100 lbf107000 N |
N/A
|
| 28680 | N/A 28600 | N/A 2.1875 in55.563 mm | N/A 0.9688 in24.608 mm | N/A 27700 lbf123000 N | N/A 32000 lbf142000 N |
N/A
|
| 466-S | N/A 455 | N/A 2.1875 in55.563 mm | N/A 1.1542 in29.317 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 5566 | N/A 5500 | N/A 2.1875 in55.563 mm | N/A 1.723 in43.764 mm | N/A 53200 lbf237000 N | N/A 73500 lbf327000 N |
N/A
|
| 72218 | N/A 72000 | N/A 2.1875 in55.563 mm | N/A 1.291 in32.791 mm | N/A 37100 lbf165000 N | N/A 39400 lbf175000 N |
N/A
|
| 72218C | N/A 72000C | N/A 2.1875 in55.563 mm | N/A 1.291 in32.791 mm | N/A 48200 lbf214000 N | N/A 46800 lbf208000 N |
N/A
|
| 72219C | N/A 72000C | N/A 2.1875 in55.563 mm | N/A 1.291 in32.791 mm | N/A 48200 lbf214000 N | N/A 46800 lbf208000 N |
N/A
|
| HM813840 | N/A HM813800 | N/A 2.1875 in55.563 mm | N/A 1.4375 in36.513 mm | N/A 51500 lbf229000 N | N/A 57600 lbf256000 N |
N/A
|
| 389 | N/A 385 | N/A 2.188 in55.575 mm | N/A 0.864 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 66583 | N/A 66500 | N/A 2.195 in55.753 mm | N/A 1.25 in31.75 mm | N/A 34800 lbf155000 N | N/A 39900 lbf178000 N |
N/A
|
| 28682 | N/A 28600 | N/A 2.25 in57.15 mm | N/A 0.9688 in24.608 mm | N/A 27700 lbf123000 N | N/A 32000 lbf142000 N |
N/A
|
| 28682P | N/A 28600 | N/A 2.25 in57.15 mm | N/A 0.9688 in24.608 mm | N/A 27700 lbf123000 N | N/A 32000 lbf142000 N |
N/A
|
| 29665 | N/A 29600 | N/A 2.25 in57.15 mm | N/A 1 in25.4 mm | N/A 24800 lbf111000 N | N/A 37200 lbf166000 N |
N/A
|
| 33225 | N/A 33000 | N/A 2.25 in57.15 mm | N/A 1.1875 in30.163 mm | N/A 31100 lbf138000 N | N/A 44300 lbf197000 N |
N/A
|
| 33225A | N/A 33000 | N/A 2.25 in57.15 mm | N/A 1.1875 in30.163 mm | N/A 28800 lbf128000 N | N/A 44300 lbf197000 N |
N/A
|
| 387 | N/A 385 | N/A 2.25 in57.15 mm | N/A 0.864 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 387A | N/A 385 | N/A 2.25 in57.15 mm | N/A 0.864 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 387AS | N/A 385 | N/A 2.25 in57.15 mm | N/A 0.864 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 387-S | N/A 385 | N/A 2.25 in57.15 mm | N/A 0.864 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|
| 387W | N/A 385 | N/A 2.25 in57.15 mm | N/A 0.864 in21.946 mm | N/A 24200 lbf108000 N | N/A 24100 lbf107000 N |
N/A
|