Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| 390 | N/A 395 | N/A 2.25 in57.15 mm | N/A 0.866 in21.996 mm | N/A 22200 lbf98900 N | N/A 28100 lbf125000 N |
N/A
|
| 3958 | N/A 3900 | N/A 2.25 in57.15 mm | N/A 1.4330 in36.398 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 39580 | N/A 39500 | N/A 2.25 in57.15 mm | N/A 1.1875 in30.163 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N |
N/A
|
| 39581 | N/A 39500 | N/A 2.25 in57.15 mm | N/A 1.1875 in30.163 mm | N/A 37500 lbf167000 N | N/A 50300 lbf224000 N |
N/A
|
| 3979 | N/A 3900 | N/A 2.25 in57.15 mm | N/A 1.183 in30.048 mm | N/A 31200 lbf139000 N | N/A 43000 lbf191000 N |
N/A
|
| 45289 | N/A 45200 | N/A 2.25 in57.15 mm | N/A 1.2188 in30.958 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 45290 | N/A 45200 | N/A 2.25 in57.15 mm | N/A 1.2188 in30.958 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 45290CA | N/A 45200 | N/A 2.25 in57.15 mm | N/A 1.2188 in30.958 mm | N/A 40800 lbf182000 N | N/A 42600 lbf189000 N |
N/A
|
| 45291 | N/A 45200 | N/A 2.25 in57.15 mm | N/A 1.2188 in30.958 mm | N/A 34500 lbf153000 N | N/A 42600 lbf189000 N |
N/A
|
| 462 | N/A 455 | N/A 2.25 in57.15 mm | N/A 1.1542 in29.317 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 462A | N/A 455 | N/A 2.25 in57.15 mm | N/A 1.1542 in29.317 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 462W | N/A 455 | N/A 2.25 in57.15 mm | N/A 1.1542 in29.317 mm | N/A 30500 lbf136000 N | N/A 37200 lbf166000 N |
N/A
|
| 469 | N/A 455 | N/A 2.25 in57.15 mm | N/A 1.1542 in29.317 mm | N/A 36100 lbf161000 N | N/A 37200 lbf166000 N |
N/A
|
| 555-S | N/A 555 | N/A 2.25 in57.15 mm | N/A 1.444 in36.678 mm | N/A 50800 lbf226000 N | N/A 55700 lbf248000 N |
N/A
|
| 623 | N/A 615 | N/A 2.25 in57.15 mm | N/A 1.625 in41.275 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 623A | N/A 615 | N/A 2.25 in57.15 mm | N/A 1.625 in41.275 mm | N/A 46600 lbf207000 N | N/A 54800 lbf244000 N |
N/A
|
| 623V | N/A 615 | N/A 2.25 in57.15 mm | N/A 1.625 in41.275 mm | N/A 55300 lbf246000 N | N/A 54800 lbf244000 N |
N/A
|
| 635 | N/A 635 | N/A 2.25 in57.15 mm | N/A 1.625 in41.275 mm | N/A 52400 lbf233000 N | N/A 67000 lbf298000 N |
N/A
|
| 6375 | N/A 6300 | N/A 2.25 in57.15 mm | N/A 2.205 in56.007 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 6387 | N/A 6300 | N/A 2.25 in57.15 mm | N/A 2.205 in56.007 mm | N/A 72300 lbf321000 N | N/A 90900 lbf404000 N |
N/A
|
| 6455 | N/A 6400 | N/A 2.25 in57.15 mm | N/A 2.135 in54.229 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 6465 | N/A 6400 | N/A 2.25 in57.15 mm | N/A 2.135 in54.229 mm | N/A 92400 lbf411000 N | N/A 104000 lbf463000 N |
N/A
|
| 65225 | N/A 65000 | N/A 2.25 in57.15 mm | N/A 1.75 in44.45 mm | N/A 54700 lbf243000 N | N/A 66700 lbf297000 N |
N/A
|
| 66225 | N/A 66000 | N/A 2.25 in57.15 mm | N/A 1.25 in31.75 mm | N/A 39700 lbf177000 N | N/A 37300 lbf166000 N |
N/A
|
| 66587 | N/A 66500 | N/A 2.25 in57.15 mm | N/A 1.25 in31.75 mm | N/A 34800 lbf155000 N | N/A 39900 lbf178000 N |
N/A
|