Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 46 47 48 49 50 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

5760 N/A N/A 3 in76.2 mm N/A 1.815 in46.101 mm N/A 68100 lbf303000 N N/A 85400 lbf380000 N N/A
590A N/A 595 N/A 3 in76.2 mm N/A 1.43 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A
6461 N/A 6400 N/A 3 in76.2 mm N/A 2.135 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A
6461A N/A 6400 N/A 3 in76.2 mm N/A 2.135 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A
6466 N/A 6400 N/A 3 in76.2 mm N/A 2.135 in54.229 mm N/A 92400 lbf411000 N N/A 104000 lbf463000 N N/A
6554 N/A 6500 N/A 3 in76.2 mm N/A 2.5130 in63.830 mm N/A 83300 lbf371000 N N/A 118000 lbf523000 N N/A
6575 N/A 6500 N/A 3 in76.2 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A
6576 N/A 6500 N/A 3 in76.2 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A
6576C N/A 6500 N/A 3 in76.2 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A
6576CP N/A 6500 N/A 3 in76.2 mm N/A 2.1693 in55.100 mm N/A 98800 lbf439000 N N/A 118000 lbf523000 N N/A
659 N/A 655 N/A 3 in76.2 mm N/A 1.625 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A
748-S N/A 745 N/A 3 in76.2 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A
755 N/A 755 N/A 3 in76.2 mm N/A 1.9 in48.26 mm N/A 73600 lbf327000 N N/A 99200 lbf441000 N N/A
837 N/A 835 N/A 3 in76.2 mm N/A 2.219 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A
843 N/A 835 N/A 3 in76.2 mm N/A 2.219 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A
843V N/A 835 N/A 3 in76.2 mm N/A 2.219 in56.363 mm N/A 109000 lbf485000 N N/A 117000 lbf522000 N N/A
9285 N/A 9200 N/A 3 in76.2 mm N/A 1.8125 in46.038 mm N/A 79300 lbf353000 N N/A 74200 lbf330000 N N/A
9285XX N/A 9200 N/A 3 in76.2 mm N/A 1.8125 in46.038 mm N/A 66900 lbf298000 N N/A 74200 lbf330000 N N/A
9378 N/A 9300 N/A 3 in76.2 mm N/A 2 in50.8 mm N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A
9380 N/A 9300 N/A 3 in76.2 mm N/A 1.8125 in46.038 mm N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A
H715346 N/A H715300 N/A 3 in76.2 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
H715346P N/A H715300 N/A 3 in76.2 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
H715346XX N/A H715300 N/A 3 in76.2 mm N/A 1.8125 in46.038 mm N/A 71700 lbf319000 N N/A 91000 lbf405000 N N/A
H917840 N/A N/A 3 in76.2 mm N/A 2.0938 in53.183 mm N/A 101000 lbf448000 N N/A 103000 lbf458000 N N/A
HH221430 N/A HH221400 N/A 3 in76.2 mm N/A 2.265 in57.531 mm N/A 120000 lbf534000 N N/A 156000 lbf692000 N N/A
Unit of Measure
« 46 47 48 49 50 »