Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 51 52 53 54 55 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

L116149 N/A L116100 N/A 3.25 in82.55 mm N/A 0.8438 in21.433 mm N/A 20300 lbf90200 N N/A 33100 lbf147000 N N/A
LL116249 N/A N/A 3.25 in82.55 mm N/A 0.5938 in15.083 mm N/A 15900 lbf70900 N N/A 19600 lbf87000 N N/A
LM716449 N/A N/A 3.25 in82.55 mm N/A 1.0625 in26.988 mm N/A 30500 lbf135000 N N/A 42000 lbf187000 N N/A
NA580 N/A N/A 3.25 in82.55 mm N/A 1.625 in41.275 mm N/A N/A N/A
NA749 N/A N/A 3.25 in82.55 mm N/A 2 in50.8 mm N/A N/A N/A
NA842 N/A N/A 3.25 in82.55 mm N/A 2.46875 in62.706 mm N/A N/A N/A
NA580SW N/A N/A 3.25 in82.55 mm N/A 1.8125 in46.0375 mm N/A N/A N/A
27689 N/A 27600 N/A 3.2813 in83.345 mm N/A 1 in25.4 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A
27689H N/A 27600 N/A 3.2813 in83.345 mm N/A 1 in25.4 mm N/A 24900 lbf111000 N N/A 39900 lbf178000 N N/A
27690 N/A 27600 N/A 3.2813 in83.345 mm N/A 1 in25.4 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A
27691 N/A 27600 N/A 3.2813 in83.345 mm N/A 1 in25.4 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A
47688 N/A 47600 N/A 3.2813 in83.345 mm N/A 1.3125 in33.338 mm N/A 48100 lbf214000 N N/A 58900 lbf262000 N N/A
498 N/A 495 N/A 3.3125 in84.138 mm N/A 1.172 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A
664 N/A 655 N/A 3.3125 in84.138 mm N/A 1.625 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A
9386H N/A 9300 N/A 3.3125 in84.138 mm N/A 1.8125 in46.038 mm N/A 81600 lbf363000 N N/A 78800 lbf351000 N N/A
H919942 N/A N/A 3.3125 in84.138 mm N/A 1.9291 in48.999 mm N/A 83800 lbf373000 N N/A 103000 lbf458000 N N/A
H919942H N/A N/A 3.3125 in84.138 mm N/A 1.9291 in48.999 mm N/A 99400 lbf442000 N N/A 103000 lbf458000 N N/A
27695 N/A 27600 N/A 3.3455 in84.976 mm N/A 1 in25.4 mm N/A 26300 lbf117000 N N/A 39900 lbf178000 N N/A
499A N/A 495 N/A 3.3455 in84.976 mm N/A 1.172 in29.769 mm N/A 34700 lbf154000 N N/A 48600 lbf216000 N N/A
599X N/A 595 N/A 3.3465 in85.001 mm N/A 1.43 in36.322 mm N/A 48600 lbf216000 N N/A 71600 lbf319000 N N/A
665X N/A 655 N/A 3.3465 in85.001 mm N/A 1.625 in41.275 mm N/A 55500 lbf247000 N N/A 75300 lbf335000 N N/A
90334 N/A N/A 3.3465 in85.001 mm N/A 1.8125 in46.038 mm N/A 86100 lbf383000 N N/A 88100 lbf392000 N N/A
98335 N/A 98000 N/A 3.3465 in85.001 mm N/A 1.9375 in49.213 mm N/A 108000 lbf482000 N N/A 117000 lbf519000 N N/A
749 N/A 745 N/A 3.3475 in85.027 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A
749-S N/A 745 N/A 3.3475 in85.027 mm N/A 1.8375 in46.673 mm N/A 84700 lbf377000 N N/A 93800 lbf417000 N N/A
Unit of Measure
« 51 52 53 54 55 »