Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| L44643 | N/A | N/A 1 in25.4 mm | N/A 0.58 in14.732 mm | N/A 8010 lbf35600 N | N/A 7400 lbf32900 N |
N/A
|
| L44643X | N/A | N/A 1 in25.4 mm | N/A 0.58 in14.732 mm | N/A 8010 lbf35600 N | N/A 7400 lbf32900 N |
N/A
|
| M84249 | N/A | N/A 1 in25.4 mm | N/A 0.9100 in23.114 mm | N/A 13100 lbf58100 N | N/A 14200 lbf63300 N |
N/A
|
| M84548 | N/A M84500 | N/A 1 in25.4 mm | N/A 0.7650 in19.431 mm | N/A 10900 lbf48500 N | N/A 11900 lbf52900 N |
N/A
|
| M86643 | N/A M86600 | N/A 1 in25.4 mm | N/A 0.8438 in21.433 mm | N/A 13500 lbf60200 N | N/A 16100 lbf71700 N |
N/A
|
| M88036 | N/A M88000 | N/A 1 in25.4 mm | N/A 0.875 in22.225 mm | N/A 13400 lbf59600 N | N/A 17400 lbf77400 N |
N/A
|
| 321 | N/A | N/A 1.0148 in25.776 mm | N/A 0.8730 in22.174 mm | N/A 16800 lbf74900 N | N/A 16800 lbf74800 N |
N/A
|
| 15579X | N/A 15500 | N/A 1.0231 in25.987 mm | N/A 0.6875 in17.463 mm | N/A 10300 lbf46000 N | N/A 11300 lbf50100 N |
N/A
|
| L44645 | N/A | N/A 1.0231 in25.987 mm | N/A 0.58 in14.732 mm | N/A 8010 lbf35600 N | N/A 7400 lbf32900 N |
N/A
|
| 15103 | N/A 15000 | N/A 1.0298 in26.157 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15103-S | N/A 15000 | N/A 1.0300 in26.162 mm | N/A 0.7850 in19.939 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15579A | N/A 15500 | N/A 1.0300 in26.162 mm | N/A 0.7344 in18.654 mm | N/A 10300 lbf46000 N | N/A 11300 lbf50100 N |
N/A
|
| 2682 | N/A 2600 | N/A 1.0300 in26.162 mm | N/A 1.0013 in25.433 mm | N/A 17200 lbf76600 N | N/A 18400 lbf81700 N |
N/A
|
| 1987 | N/A 1900 | N/A 1.0620 in26.975 mm | N/A 0.762 in19.355 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N |
N/A
|
| 15106 | N/A 15000 | N/A 1.0625 in26.988 mm | N/A 0.8125 in20.638 mm | N/A 13500 lbf59900 N | N/A 12100 lbf53900 N |
N/A
|
| 15580 | N/A 15500 | N/A 1.0625 in26.988 mm | N/A 0.6875 in17.463 mm | N/A 10300 lbf46000 N | N/A 11300 lbf50100 N |
N/A
|
| 1997X | N/A 1900 | N/A 1.0625 in26.988 mm | N/A 0.762 in19.355 mm | N/A 10900 lbf48400 N | N/A 11300 lbf50200 N |
N/A
|
| 2688 | N/A 2600 | N/A 1.0625 in26.988 mm | N/A 1.0013 in25.433 mm | N/A 17200 lbf76600 N | N/A 18400 lbf81700 N |
N/A
|
| 41106 | N/A 41000 | N/A 1.0625 in26.988 mm | N/A 0.955 in24.257 mm | N/A 18600 lbf82600 N | N/A 14400 lbf64100 N |
N/A
|
| KL44649 | N/A | N/A 1.0625 in26.988 mm | N/A 0.58 in14.732 mm | N/A 6760 lbf30100 N | N/A 7400 lbf32900 N |
N/A
|
| L44649 | N/A | N/A 1.0625 in26.988 mm | N/A 0.58 in14.732 mm | N/A 8010 lbf35600 N | N/A 7400 lbf32900 N |
N/A
|
| M84549 | N/A M84500 | N/A 1.0625 in26.988 mm | N/A 0.7650 in19.431 mm | N/A 10900 lbf48500 N | N/A 11900 lbf52900 N |
N/A
|
| 02473X | N/A 02400 | N/A 1.1019 in27.988 mm | N/A 0.8071 in20.500 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 02474 | N/A 02400 | N/A 1.125 in28.575 mm | N/A 0.875 in22.225 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|
| 02474W | N/A 02400 | N/A 1.125 in28.575 mm | N/A 0.875 in22.225 mm | N/A 14300 lbf63800 N | N/A 15800 lbf70200 N |
N/A
|