Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 61 62 63 64 65 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

68462 N/A 68000 N/A 4.6250 in117.475 mm N/A 1.25 in31.75 mm N/A 52100 lbf232000 N N/A 61000 lbf271000 N N/A
68463 N/A 68000 N/A 4.6250 in117.475 mm N/A 1.25 in31.75 mm N/A 52100 lbf232000 N N/A 61000 lbf271000 N N/A
H225148 N/A N/A 4.6250 in117.475 mm N/A 2.75 in69.85 mm N/A 116000 lbf518000 N N/A 168000 lbf747000 N N/A
HM124646 N/A HM124600 N/A 4.6875 in119.063 mm N/A 2.25 in57.15 mm N/A 87200 lbf388000 N N/A 140000 lbf623000 N N/A
HM125943 N/A N/A 4.7224 in119.949 mm N/A 2.375 in60.325 mm N/A 100000 lbf446000 N N/A 155000 lbf691000 N N/A
HM124649 N/A HM124600 N/A 4.7227 in119.957 mm N/A 2.25 in57.15 mm N/A 87200 lbf388000 N N/A 140000 lbf623000 N N/A
74472 N/A 74000 N/A 4.723 in119.964 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
HH228336 N/A HH228300 N/A 4.7234 in119.974 mm N/A 3.25 in82.55 mm N/A 189000 lbf843000 N N/A 279000 lbf1240000 N N/A
M224748 N/A M224700 N/A 4.7234 in119.974 mm N/A 1.4375 in36.513 mm N/A 54900 lbf244000 N N/A 94900 lbf422000 N N/A
74473X N/A 74000 N/A 4.7244 in120 mm N/A 1.875 in47.625 mm N/A 85900 lbf382000 N N/A 138000 lbf614000 N N/A
97472X N/A 97000 N/A 4.7244 in120 mm N/A 1.946 in49.428 mm N/A 84500 lbf376000 N N/A 109000 lbf486000 N N/A
48282 N/A 48200 N/A 4.75 in120.65 mm N/A 1.5 in38.1 mm N/A 60200 lbf268000 N N/A 111000 lbf493000 N N/A
67384 N/A 67300 N/A 4.75 in120.65 mm N/A 1.8125 in46.038 mm N/A 97900 lbf436000 N N/A 141000 lbf625000 N N/A
795 N/A 795 N/A 4.75 in120.65 mm N/A 1.875 in47.625 mm N/A 85000 lbf378000 N N/A 133000 lbf593000 N N/A
95475 N/A 95000 N/A 4.75 in120.65 mm N/A 2.5 in63.5 mm N/A 141000 lbf629000 N N/A 209000 lbf931000 N N/A
EE153044 N/A 153000 N/A 4.75 in120.65 mm N/A 3.25 in82.55 mm N/A 160000 lbf711000 N N/A 232000 lbf1030000 N N/A
EE341048 N/A N/A 4.75 in120.65 mm N/A 2.3437 in59.530 mm N/A 114000 lbf508000 N N/A 140000 lbf622000 N N/A
HH228340 N/A HH228300 N/A 4.75 in120.65 mm N/A 3.25 in82.55 mm N/A 205000 lbf910000 N N/A 279000 lbf1240000 N N/A
HH926749 N/A N/A 4.75 in120.65 mm N/A 3.25 in82.55 mm N/A 240000 lbf1070000 N N/A 243000 lbf1080000 N N/A
HH926749A N/A N/A 4.75 in120.65 mm N/A 3.25 in82.55 mm N/A 202000 lbf899000 N N/A 243000 lbf1080000 N N/A
HM624749 N/A HM624700 N/A 4.75 in120.65 mm N/A 1.8125 in46.038 mm N/A 81300 lbf362000 N N/A 122000 lbf543000 N N/A
KL624549 N/A N/A 4.75 in120.65 mm N/A 0.8438 in21.433 mm N/A 23700 lbf105000 N N/A 46400 lbf206000 N N/A
L225842 N/A L225800 N/A 4.75 in120.65 mm N/A 1.0313 in26.195 mm N/A 32100 lbf143000 N N/A 61400 lbf273000 N N/A
L624549 N/A L624500 N/A 4.75 in120.65 mm N/A 0.8438 in21.433 mm N/A 23700 lbf105000 N N/A 46400 lbf206000 N N/A
L724349 N/A N/A 4.75 in120.65 mm N/A 1 in25.4 mm N/A 32600 lbf145000 N N/A 52000 lbf231000 N N/A
Unit of Measure
« 61 62 63 64 65 »