Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 71 72 73 74 75 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

L630349 N/A L630300 N/A 6 in152.4 mm N/A 0.9449 in24.000 mm N/A 32000 lbf143000 N N/A 62200 lbf277000 N N/A
L730649 N/A N/A 6 in152.4 mm N/A 1.125 in28.575 mm N/A 43500 lbf194000 N N/A 76100 lbf339000 N N/A
LM330448 N/A LM330400 N/A 6 in152.4 mm N/A 1.625 in41.275 mm N/A 63700 lbf283000 N N/A 125000 lbf556000 N N/A
M231648 N/A M231600 N/A 6 in152.4 mm N/A 1.8437 in46.83 mm N/A 84600 lbf377000 N N/A 150000 lbf668000 N N/A
M231649 N/A M231600 N/A 6 in152.4 mm N/A 1.8437 in46.83 mm N/A 84600 lbf377000 N N/A 150000 lbf668000 N N/A
NA99600 N/A N/A 6 in152.4 mm N/A 2.8125 in71.4375 mm N/A N/A N/A
NA48990SW N/A N/A 6 in152.4 mm N/A 1.8125 in46.0375 mm N/A N/A N/A
81606 N/A 81000 N/A 6.0625 in153.988 mm N/A 1.9687 in50.005 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A
H936340 N/A N/A 6.1250 in155.575 mm N/A 3.1250 in79.375 mm N/A 276000 lbf1230000 N N/A 316000 lbf1400000 N N/A
HM133444 N/A HM133400 N/A 6.1870 in157.150 mm N/A 2.75 in69.85 mm N/A 135000 lbf600000 N N/A 233000 lbf1040000 N N/A
HM136936 N/A HM136900 N/A 6.1870 in157.150 mm N/A 2.9375 in74.613 mm N/A 178000 lbf791000 N N/A 271000 lbf1210000 N N/A
M432148A N/A N/A 6.1875 in157.163 mm N/A 1.875 in47.625 mm N/A 77100 lbf343000 N N/A 143000 lbf636000 N N/A
46780 N/A 46700 N/A 6.25 in158.75 mm N/A 1.5625 in39.688 mm N/A 68200 lbf303000 N N/A 143000 lbf635000 N N/A
EE217062X N/A N/A 6.25 in158.75 mm N/A 2.875 in73.025 mm N/A 161000 lbf715000 N N/A 237000 lbf1060000 N N/A
EE280626 N/A 280000 N/A 6.25 in158.75 mm N/A 2.7207 in69.106 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A
KL432349 N/A N/A 6.25 in158.75 mm N/A 0.9375 in23.813 mm N/A 33000 lbf147000 N N/A 63000 lbf280000 N N/A
L432348 N/A L432300 N/A 6.25 in158.75 mm N/A 0.9375 in23.813 mm N/A 33000 lbf147000 N N/A 63000 lbf280000 N N/A
L432349 N/A L432300 N/A 6.25 in158.75 mm N/A 0.9375 in23.813 mm N/A 33000 lbf147000 N N/A 63000 lbf280000 N N/A
EE560629 N/A 560000 N/A 6.2960 in159.918 mm N/A 3 in76.2 mm N/A 234000 lbf1040000 N N/A 295000 lbf1310000 N N/A
81629 N/A 81000 N/A 6.2973 in159.951 mm N/A 1.9687 in50.005 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A
81630 N/A 81000 N/A 6.2973 in159.951 mm N/A 1.8437 in46.83 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A
HM133448 N/A HM133400 N/A 6.2992 in160 mm N/A 2.75 in69.85 mm N/A 135000 lbf600000 N N/A 233000 lbf1040000 N N/A
HM237532 N/A HM237500 N/A 6.312 in160.325 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
81637 N/A 81000 N/A 6 3/8 in161.925 mm N/A 1.8437 in46.83 mm N/A 90300 lbf402000 N N/A 134000 lbf595000 N N/A
EE117063 N/A N/A 6 3/8 in161.925 mm N/A 3.1250 in79.375 mm N/A 298000 lbf1320000 N N/A 314000 lbf1400000 N N/A
Unit of Measure
« 71 72 73 74 75 »