Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| HM535349 | N/A HM535300 | N/A 6.75 in171.45 mm | N/A 2.625 in66.675 mm | N/A 147000 lbf654000 N | N/A 265000 lbf1180000 N |
N/A
|
| KL435049 | N/A | N/A 6.75 in171.45 mm | N/A 0.9688 in24.608 mm | N/A 37500 lbf167000 N | N/A 69800 lbf311000 N |
N/A
|
| L435049 | N/A | N/A 6.75 in171.45 mm | N/A 0.9688 in24.608 mm | N/A 37500 lbf167000 N | N/A 69800 lbf311000 N |
N/A
|
| H337844 | N/A H337800 | N/A 6.8745 in174.612 mm | N/A 3.4375 in87.313 mm | N/A 226000 lbf1010000 N | N/A 335000 lbf1490000 N |
N/A
|
| 67786 | N/A 67700 | N/A 6.875 in174.625 mm | N/A 1.875 in47.625 mm | N/A 91100 lbf405000 N | N/A 175000 lbf779000 N |
N/A
|
| 67787 | N/A 67700 | N/A 6.875 in174.625 mm | N/A 1.875 in47.625 mm | N/A 91100 lbf405000 N | N/A 175000 lbf779000 N |
N/A
|
| 67787V | N/A 67700 | N/A 6.875 in174.625 mm | N/A 1.875 in47.625 mm | N/A 108000 lbf480000 N | N/A 175000 lbf779000 N |
N/A
|
| 94687 | N/A 94000 | N/A 6.875 in174.625 mm | N/A 2.5 in63.5 mm | N/A 148000 lbf660000 N | N/A 242000 lbf1070000 N |
N/A
|
| EE219068 | N/A | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 208000 lbf927000 N | N/A 341000 lbf1520000 N |
N/A
|
| EE780688 | N/A 780000 | N/A 6.875 in174.625 mm | N/A 2.375 in60.325 mm | N/A 197000 lbf876000 N | N/A 243000 lbf1080000 N |
N/A
|
| H238148 | N/A H238100 | N/A 6.875 in174.625 mm | N/A 3.25 in82.55 mm | N/A 252000 lbf1120000 N | N/A 378000 lbf1680000 N |
N/A
|
| HM237542 | N/A HM237500 | N/A 6.875 in174.625 mm | N/A 2.5 in63.5 mm | N/A 219000 lbf976000 N | N/A 278000 lbf1240000 N |
N/A
|
| HM237542H | N/A HM237500 | N/A 6.875 in174.625 mm | N/A 2.5 in63.5 mm | N/A 219000 lbf976000 N | N/A 278000 lbf1240000 N |
N/A
|
| M236845 | N/A | N/A 6.875 in174.625 mm | N/A 2.125 in53.975 mm | N/A 121000 lbf537000 N | N/A 210000 lbf933000 N |
N/A
|
| M236845V | N/A | N/A 6.875 in174.625 mm | N/A 2.125 in53.975 mm | N/A 143000 lbf636000 N | N/A 210000 lbf933000 N |
N/A
|
| EE780694 | N/A 780000 | N/A 6 15/16 in176.213 mm | N/A 2.375 in60.325 mm | N/A 197000 lbf876000 N | N/A 243000 lbf1080000 N |
N/A
|
| H337846 | N/A H337800 | N/A 6.9995 in177.787 mm | N/A 3.4375 in87.313 mm | N/A 226000 lbf1010000 N | N/A 335000 lbf1490000 N |
N/A
|
| H337846XX | N/A H337800 | N/A 6.9995 in177.787 mm | N/A 3.4375 in87.313 mm | N/A 226000 lbf1010000 N | N/A 335000 lbf1490000 N |
N/A
|
| HM136948 | N/A HM136900 | N/A 6.9995 in177.787 mm | N/A 2.9375 in74.613 mm | N/A 178000 lbf791000 N | N/A 271000 lbf1210000 N |
N/A
|
| 280970 | N/A 280000 | N/A 7 in177.8 mm | N/A 2.5 in63.5 mm | N/A 133000 lbf591000 N | N/A 195000 lbf867000 N |
N/A
|
| 36990 | N/A 36900 | N/A 7 in177.8 mm | N/A 1.1875 in30.163 mm | N/A 47000 lbf209000 N | N/A 103000 lbf458000 N |
N/A
|
| 36990H | N/A 36900 | N/A 7 in177.8 mm | N/A 1.1875 in30.163 mm | N/A 44400 lbf197000 N | N/A 103000 lbf458000 N |
N/A
|
| 67790 | N/A 67700 | N/A 7 in177.8 mm | N/A 1.875 in47.625 mm | N/A 91100 lbf405000 N | N/A 175000 lbf779000 N |
N/A
|
| 67790V | N/A 67700 | N/A 7 in177.8 mm | N/A 1.875 in47.625 mm | N/A 108000 lbf480000 N | N/A 175000 lbf779000 N |
N/A
|
| 67791 | N/A 67700 | N/A 7 in177.8 mm | N/A 1.875 in47.625 mm | N/A 91100 lbf405000 N | N/A 175000 lbf779000 N |
N/A
|