Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 76 77 78 79 80 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

82680X N/A 82600 N/A 7 in177.8 mm N/A 2.4375 in61.913 mm N/A 120000 lbf534000 N N/A 220000 lbf979000 N N/A
94700 N/A 94000 N/A 7 in177.8 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
94700W N/A 94000 N/A 7 in177.8 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
94703W N/A 94000 N/A 7 in177.8 mm N/A 2.5 in63.5 mm N/A 148000 lbf660000 N N/A 242000 lbf1070000 N N/A
EE222070 N/A 222000 N/A 7 in177.8 mm N/A 3.375 in85.725 mm N/A 215000 lbf954000 N N/A 361000 lbf1600000 N N/A
EE280702 N/A 280000 N/A 7 in177.8 mm N/A 2.7207 in69.106 mm N/A 136000 lbf603000 N N/A 195000 lbf867000 N N/A
EE350701 N/A N/A 7 in177.8 mm N/A 3.75 in95.25 mm N/A 338000 lbf1500000 N N/A 382000 lbf1700000 N N/A
EE420701 N/A 420000 N/A 7 in177.8 mm N/A 3.4999 in88.897 mm N/A 263000 lbf1170000 N N/A 409000 lbf1820000 N N/A
EE470073 N/A 470000 N/A 7 in177.8 mm N/A 3.625 in92.075 mm N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A
EE470078 N/A 470000 N/A 7 in177.8 mm N/A 3.625 in92.075 mm N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A
EE470078X N/A 470000 N/A 7 in177.8 mm N/A 3.625 in92.075 mm N/A 229000 lbf1020000 N N/A 354000 lbf1580000 N N/A
EE607070 N/A N/A 7 in177.8 mm N/A 3.0625 in77.788 mm N/A 239000 lbf1060000 N N/A 333000 lbf1480000 N N/A
EE780705 N/A 780000 N/A 7 in177.8 mm N/A 2.375 in60.325 mm N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A
EE780706 N/A 780000 N/A 7 in177.8 mm N/A 2.375 in60.325 mm N/A 197000 lbf876000 N N/A 243000 lbf1080000 N N/A
EE91702 N/A 91000 N/A 7 in177.8 mm N/A 2.5 in63.5 mm N/A 110000 lbf490000 N N/A 163000 lbf723000 N N/A
H239640 N/A H239600 N/A 7 in177.8 mm N/A 3.375 in85.725 mm N/A 236000 lbf1050000 N N/A 356000 lbf1580000 N N/A
HM237545 N/A HM237500 N/A 7 in177.8 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
HM237545WA N/A HM237500 N/A 7 in177.8 mm N/A 2.5 in63.5 mm N/A 219000 lbf976000 N N/A 278000 lbf1240000 N N/A
K36990 N/A N/A 7 in177.8 mm N/A 1.1875 in30.163 mm N/A 47000 lbf209000 N N/A 103000 lbf458000 N N/A
LL735448 N/A N/A 7 in177.8 mm N/A 0.9375 in23.813 mm N/A 27100 lbf121000 N N/A 55500 lbf247000 N N/A
LL735449 N/A N/A 7 in177.8 mm N/A 0.8125 in20.638 mm N/A 27500 lbf122000 N N/A 56600 lbf252000 N N/A
M236848 N/A N/A 7 in177.8 mm N/A 2.125 in53.975 mm N/A 121000 lbf537000 N N/A 210000 lbf933000 N N/A
M236849 N/A N/A 7 in177.8 mm N/A 2.125 in53.975 mm N/A 121000 lbf537000 N N/A 210000 lbf933000 N N/A
M236849H N/A N/A 7 in177.8 mm N/A 2.125 in53.975 mm N/A 115000 lbf511000 N N/A 195000 lbf868000 N N/A
M238840 N/A M238800 N/A 7 in177.8 mm N/A 2.1875 in55.563 mm N/A 114000 lbf508000 N N/A 225000 lbf999000 N N/A
Unit of Measure
« 76 77 78 79 80 »