Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| EE132084 | N/A 132000 | N/A 8.125 in206.375 mm | N/A 2.125 in53.975 mm | N/A 119000 lbf528000 N | N/A 202000 lbf900000 N |
N/A
|
| EE380081 | N/A | N/A 8.125 in206.375 mm | N/A 3.75 in95.25 mm | N/A 371000 lbf1650000 N | N/A 453000 lbf2010000 N |
N/A
|
| EE420812X | N/A 420000 | N/A 8.125 in206.375 mm | N/A 3.4999 in88.897 mm | N/A 248000 lbf1100000 N | N/A 409000 lbf1820000 N |
N/A
|
| H242649 | N/A H242600 | N/A 8.125 in206.375 mm | N/A 3.9375 in100.013 mm | N/A 305000 lbf1350000 N | N/A 522000 lbf2320000 N |
N/A
|
| LL641149A | N/A | N/A 8.125 in206.375 mm | N/A 1.0938 in27.783 mm | N/A 44100 lbf196000 N | N/A 91100 lbf405000 N |
N/A
|
| 67989 | N/A 67900 | N/A 8.25 in209.55 mm | N/A 1.8125 in46.038 mm | N/A 113000 lbf503000 N | N/A 197000 lbf876000 N |
N/A
|
| 67989H | N/A 67900 | N/A 8.25 in209.55 mm | N/A 1.9375 in49.213 mm | N/A 105000 lbf468000 N | N/A 178000 lbf790000 N |
N/A
|
| 93825 | N/A 93000 | N/A 8.25 in209.55 mm | N/A 2.5 in63.5 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| 93825A | N/A 93000 | N/A 8.25 in209.55 mm | N/A 2.5 in63.5 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| 93825V | N/A 93000 | N/A 8.25 in209.55 mm | N/A 2.5 in63.5 mm | N/A 164000 lbf731000 N | N/A 290000 lbf1290000 N |
N/A
|
| 96825 | N/A 96000 | N/A 8.25 in209.55 mm | N/A 2.625 in66.675 mm | N/A 171000 lbf759000 N | N/A 319000 lbf1420000 N |
N/A
|
| DX940730 | N/A | N/A 8.25 in209.55 mm | N/A 2.5 in63.5 mm | N/A 202000 lbf900000 N | N/A 290000 lbf1290000 N |
N/A
|
| HM743345 | N/A HM743300 | N/A 8.25 in209.55 mm | N/A 2.75 in69.85 mm | N/A 206000 lbf917000 N | N/A 353000 lbf1570000 N |
N/A
|
| LM742745 | N/A LM742700 | N/A 8.375 in212.725 mm | N/A 1.8125 in46.038 mm | N/A 96600 lbf430000 N | N/A 200000 lbf892000 N |
N/A
|
| M246932 | N/A | N/A 8.375 in212.725 mm | N/A 2.5625 in65.088 mm | N/A 177000 lbf789000 N | N/A 352000 lbf1570000 N |
N/A
|
| 543085 | N/A 543000 | N/A 8.5 in215.9 mm | N/A 1.25 in31.75 mm | N/A 53800 lbf239000 N | N/A 102000 lbf453000 N |
N/A
|
| EE130851 | N/A 130000 | N/A 8.5 in215.9 mm | N/A 2.75 in69.85 mm | N/A 179000 lbf796000 N | N/A 314000 lbf1400000 N |
N/A
|
| EE420850 | N/A 420000 | N/A 8.5 in215.9 mm | N/A 3.1249 in79.372 mm | N/A 248000 lbf1100000 N | N/A 409000 lbf1820000 N |
N/A
|
| EE820085 | N/A 820000 | N/A 8.5 in215.9 mm | N/A 3.6875 in93.663 mm | N/A 331000 lbf1470000 N | N/A 506000 lbf2250000 N |
N/A
|
| LM742748 | N/A LM742700 | N/A 8.5 in215.9 mm | N/A 1.8125 in46.038 mm | N/A 85100 lbf378000 N | N/A 181000 lbf807000 N |
N/A
|
| LM742749 | N/A LM742700 | N/A 8.5 in215.9 mm | N/A 1.8125 in46.038 mm | N/A 96600 lbf430000 N | N/A 200000 lbf892000 N |
N/A
|
| LM742749AA | N/A LM742700 | N/A 8.5 in215.9 mm | N/A 1.8125 in46.038 mm | N/A 96600 lbf430000 N | N/A 200000 lbf892000 N |
N/A
|
| LM742747 | N/A LM742700 | N/A 8.52 in216.408 mm | N/A 1.9375 in49.213 mm | N/A 90100 lbf401000 N | N/A 181000 lbf807000 N |
N/A
|
| LM742747A | N/A LM742700 | N/A 8.5320 in216.713 mm | N/A 1.9375 in49.213 mm | N/A 85100 lbf378000 N | N/A 181000 lbf807000 N |
N/A
|
| 543086 | N/A 543000 | N/A 8.6602 in219.969 mm | N/A 1.25 in31.75 mm | N/A 53800 lbf239000 N | N/A 102000 lbf453000 N |
N/A
|