Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 81 82 83 84 85 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

LM545849E N/A LM545800 N/A 9.25 in234.95 mm N/A 2.125 in53.975 mm N/A 126000 lbf560000 N N/A 213000 lbf949000 N N/A
LM545849V N/A LM545800 N/A 9.25 in234.95 mm N/A 1.9375 in49.213 mm N/A 146000 lbf651000 N N/A 233000 lbf1040000 N N/A
M252330 N/A M252300 N/A 9.25 in234.95 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A
M252330X N/A M252300 N/A 9.25 in234.95 mm N/A 2.9375 in74.613 mm N/A 283000 lbf1260000 N N/A 455000 lbf2030000 N N/A
NA8575SW N/A 8500 N/A 9.25 in234.95 mm N/A 2.3125 in58.738 mm N/A 119000 lbf527000 N N/A N/A
LM545847 N/A LM545800 N/A 9.2550 in235.077 mm N/A 2.125 in53.975 mm N/A 138000 lbf613000 N N/A 213000 lbf949000 N N/A
M246947 N/A N/A 9.2650 in235.331 mm N/A 2.75 in69.85 mm N/A 208000 lbf924000 N N/A 319000 lbf1420000 N N/A
M246947AA N/A N/A 9.2650 in235.331 mm N/A 2.5625 in65.088 mm N/A 208000 lbf924000 N N/A 319000 lbf1420000 N N/A
88931 N/A 88000 N/A 9.3125 in236.538 mm N/A 1.75 in44.45 mm N/A 124000 lbf552000 N N/A 185000 lbf821000 N N/A
88931H N/A 88000 N/A 9.3125 in236.538 mm N/A 1.75 in44.45 mm N/A 124000 lbf552000 N N/A 185000 lbf821000 N N/A
M246948 N/A N/A 9.3437 in237.33 mm N/A 2.75 in69.85 mm N/A 190000 lbf845000 N N/A 319000 lbf1420000 N N/A
M246949 N/A N/A 9.3437 in237.33 mm N/A 2.5625 in65.088 mm N/A 177000 lbf789000 N N/A 352000 lbf1570000 N N/A
M249736 N/A M249700 N/A 9.3437 in237.33 mm N/A 2.8125 in71.438 mm N/A 206000 lbf914000 N N/A 416000 lbf1850000 N N/A
EE125094 N/A 125000 N/A 9.4930 in241.122 mm N/A 2.6875 in68.263 mm N/A 190000 lbf844000 N N/A 345000 lbf1530000 N N/A
8578 N/A 8500 N/A 9.5 in241.3 mm N/A 2.0625 in52.388 mm N/A 119000 lbf527000 N N/A 240000 lbf1070000 N N/A
EE125095 N/A 125000 N/A 9.5 in241.3 mm N/A 2.6875 in68.263 mm N/A 190000 lbf844000 N N/A 345000 lbf1530000 N N/A
EE127095 N/A 127000 N/A 9.5 in241.3 mm N/A 2.25 in57.15 mm N/A 148000 lbf660000 N N/A 282000 lbf1250000 N N/A
EE170950 N/A 170000 N/A 9.5 in241.3 mm N/A 2 in50.8 mm N/A 144000 lbf643000 N N/A 231000 lbf1030000 N N/A
EE275095 N/A 275000 N/A 9.5 in241.3 mm N/A 2.75 in69.85 mm N/A 228000 lbf1010000 N N/A 359000 lbf1600000 N N/A
EE295950 N/A 295000 N/A 9.5 in241.3 mm N/A 4.75 in120.65 mm N/A 544000 lbf2420000 N N/A 744000 lbf3310000 N N/A
EE390095 N/A N/A 9.5 in241.3 mm N/A 3.75 in95.25 mm N/A 322000 lbf1430000 N N/A 473000 lbf2100000 N N/A
EE923095 N/A 923000 N/A 9.5 in241.3 mm N/A 3.9375 in100.013 mm N/A 409000 lbf1820000 N N/A 544000 lbf2420000 N N/A
H249148 N/A H249100 N/A 9.5 in241.3 mm N/A 3.9375 in100.013 mm N/A 420000 lbf1870000 N N/A 601000 lbf2670000 N N/A
LL648434 N/A LL648400 N/A 9.5938 in243.683 mm N/A 1.25 in31.75 mm N/A 60700 lbf270000 N N/A 126000 lbf561000 N N/A
EE126097 N/A 126000 N/A 9.625 in244.475 mm N/A 3 in76.2 mm N/A 204000 lbf907000 N N/A 381000 lbf1690000 N N/A
Unit of Measure
« 81 82 83 84 85 »