Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 6 7 8 9 10 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

08118 N/A 08000 N/A 1.1875 in30.163 mm N/A 0.5937 in15.080 mm N/A 7130 lbf31700 N N/A 7880 lbf35000 N N/A
17119 N/A 17000 N/A 1.1875 in30.163 mm N/A 0.6522 in16.566 mm N/A 9720 lbf43200 N N/A 9910 lbf44100 N N/A
24118 N/A 24000 N/A 1.1875 in30.163 mm N/A 0.7470 in18.974 mm N/A 12600 lbf55900 N N/A 12400 lbf55200 N N/A
2558 N/A 2500 N/A 1.1875 in30.163 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A
2559 N/A 2500 N/A 1.1875 in30.163 mm N/A 0.9983 in25.357 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A
28118 N/A 28000 N/A 1.1875 in30.163 mm N/A 0.8244 in20.94 mm N/A 16900 lbf75200 N N/A 15500 lbf68900 N N/A
3187 N/A 3100 N/A 1.1875 in30.163 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A
3191 N/A 3100 N/A 1.1875 in30.163 mm N/A 1.1810 in29.997 mm N/A 21300 lbf94800 N N/A 22800 lbf102000 N N/A
334 N/A 335 N/A 1.1875 in30.163 mm N/A 0.882 in22.403 mm N/A 17900 lbf79500 N N/A 18700 lbf83400 N N/A
3474 N/A 3400 N/A 1.1875 in30.163 mm N/A 1.1721 in29.771 mm N/A 23500 lbf105000 N N/A 26800 lbf119000 N N/A
356 N/A 355 N/A 1.1875 in30.163 mm N/A 0.854 in21.692 mm N/A 18400 lbf81800 N N/A 20000 lbf88800 N N/A
43118 N/A 43000 N/A 1.1875 in30.163 mm N/A 0.9478 in24.074 mm N/A 20700 lbf92000 N N/A 17100 lbf76200 N N/A
M86649 N/A M86600 N/A 1.1875 in30.163 mm N/A 0.8438 in21.433 mm N/A 13500 lbf60200 N N/A 16100 lbf71700 N N/A
M86649P N/A M86600 N/A 1.1875 in30.163 mm N/A 0.8438 in21.433 mm N/A 12500 lbf55700 N N/A 16100 lbf71700 N N/A
M88043 N/A M88000 N/A 1.1875 in30.163 mm N/A 0.875 in22.225 mm N/A 17100 lbf76300 N N/A 17400 lbf77400 N N/A
M88044 N/A M88000 N/A 1.1875 in30.163 mm N/A 0.875 in22.225 mm N/A 13400 lbf59600 N N/A 17400 lbf77400 N N/A
15120A N/A 15000 N/A 1.188 in30.175 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A
15118 N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A
15119 N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A
15120 N/A 15000 N/A 1.1895 in30.213 mm N/A 0.8125 in20.638 mm N/A 13500 lbf59900 N N/A 12100 lbf53900 N N/A
2561X N/A 2500 N/A 1.1895 in30.213 mm N/A 0.9730 in24.714 mm N/A 18800 lbf83700 N N/A 21200 lbf94400 N N/A
14116 N/A 14000 N/A 1.19 in30.226 mm N/A 0.771 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A
14116W N/A 14000 N/A 1.19 in30.226 mm N/A 0.771 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A
14119A N/A 14000 N/A 1.19 in30.226 mm N/A 0.771 in19.583 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A
14120 N/A 14000 N/A 1.19 in30.226 mm N/A 1.0520 in26.721 mm N/A 12300 lbf54600 N N/A 13900 lbf61700 N N/A
Unit of Measure
« 6 7 8 9 10 »