Print Back
This is the most basic and most widely used type of tapered roller bearing. It consists of two main separable parts: the cone (inner ring) assembly and the cup (outer ring). It is typically mounted in opposing pairs on a shaft.
Timken_TRB_SINGLECONE_TS
TRB TS Cone Line Drawing
Unit of Measure
« 91 92 93 94 95 »  

Part Number

Series

Bore (d)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Static Radial Load Rating (C0)

CAD

EE991201 N/A N/A 12 in304.8 mm N/A 4.75 in120.65 mm N/A 528000 lbf2350000 N N/A 790000 lbf3520000 N N/A
L357049 N/A L357000 N/A 12 in304.8 mm N/A 2 in50.8 mm N/A 132000 lbf586000 N N/A 295000 lbf1310000 N N/A
L357049NW N/A L357000 N/A 12 in304.8 mm N/A 2.125 in53.975 mm N/A 132000 lbf586000 N N/A 295000 lbf1310000 N N/A
LM757049 N/A LM757000 N/A 12 in304.8 mm N/A 2.5 in63.5 mm N/A 173000 lbf769000 N N/A 392000 lbf1740000 N N/A
LM757049AA N/A LM757000 N/A 12 in304.8 mm N/A 2.5 in63.5 mm N/A 183000 lbf815000 N N/A 392000 lbf1740000 N N/A
NA329120 N/A N/A 12 in304.8 mm N/A 3.1875 in80.9625 mm N/A N/A N/A
NA329121 N/A N/A 12 in304.8 mm N/A 3.1875 in80.9625 mm N/A N/A N/A
LM757049A N/A LM757000 N/A 12.0100 in305.054 mm N/A 2.5 in63.5 mm N/A 173000 lbf769000 N N/A 392000 lbf1740000 N N/A
HM161040 N/A N/A 12.2000 in309.880 mm N/A 3.8750 in98.425 mm N/A 585000 lbf2600000 N N/A 848000 lbf3770000 N N/A
LL957049 N/A N/A 12.3125 in312.738 mm N/A 0.8125 in20.638 mm N/A 30000 lbf134000 N N/A 86100 lbf383000 N N/A
H859049 N/A N/A 12.375 in314.325 mm N/A 4.6875 in119.063 mm N/A 440000 lbf1960000 N N/A 889000 lbf3950000 N N/A
HM259047WS N/A HM259000 N/A 12.375 in314.325 mm N/A 3.375 in85.725 mm N/A 380000 lbf1690000 N N/A 628000 lbf2790000 N N/A
K150194 N/A N/A 12.4700 in316.738 mm N/A 3.375 in85.725 mm N/A 347000 lbf1540000 N N/A 628000 lbf2790000 N N/A
EE201250 N/A N/A 12.5 in317.5 mm N/A 2.5625 in65.088 mm N/A 224000 lbf996000 N N/A 373000 lbf1660000 N N/A
EE291250 N/A 290000 N/A 12.5 in317.5 mm N/A 2.4375 in61.913 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A
EE291251 N/A 290000 N/A 12.5 in317.5 mm N/A 2.4375 in61.913 mm N/A 199000 lbf887000 N N/A 312000 lbf1390000 N N/A
EE720125 N/A N/A 12.5 in317.5 mm N/A 5.375 in136.525 mm N/A 744000 lbf3310000 N N/A 1030000 lbf4600000 N N/A
EE991251 N/A N/A 12.5 in317.5 mm N/A 4.75 in120.65 mm N/A 528000 lbf2350000 N N/A 790000 lbf3520000 N N/A
H961649 N/A H961600 N/A 12.5 in317.5 mm N/A 5.1875 in131.763 mm N/A 710000 lbf3160000 N N/A 927000 lbf4130000 N N/A
HM259048 N/A HM259000 N/A 12.5 in317.5 mm N/A 3.375 in85.725 mm N/A 380000 lbf1690000 N N/A 628000 lbf2790000 N N/A
HM259048WS N/A HM259000 N/A 12.5 in317.5 mm N/A 3.375 in85.725 mm N/A 380000 lbf1690000 N N/A 628000 lbf2790000 N N/A
HM259049 N/A HM259000 N/A 12.5 in317.5 mm N/A 3.375 in85.725 mm N/A 377000 lbf1680000 N N/A 706000 lbf3140000 N N/A
L558548 N/A N/A 12.6250 in320.675 mm N/A 2.1875 in55.563 mm N/A 129000 lbf572000 N N/A 282000 lbf1260000 N N/A
LL758744 N/A N/A 12.7500 in323.850 mm N/A 1.125 in28.575 mm N/A 54800 lbf244000 N N/A 151000 lbf672000 N N/A
EE720128 N/A N/A 12.8125 in325.438 mm N/A 5.375 in136.525 mm N/A 744000 lbf3310000 N N/A 1030000 lbf4600000 N N/A
Unit of Measure
« 91 92 93 94 95 »