Part Number |
Series |
Bore (d) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Static Radial Load Rating (C0) |
CAD |
|---|---|---|---|---|---|---|
| LM869448 | N/A LM869400 | N/A 17 in431.8 mm | N/A 2.9375 in74.613 mm | N/A 276000 lbf1230000 N | N/A 632000 lbf2810000 N |
N/A
|
| EE650170 | N/A 650000 | N/A 17.004 in431.902 mm | N/A 6.875 in174.625 mm | N/A 1040000 lbf4640000 N | N/A 2080000 lbf9230000 N |
N/A
|
| EE737173 | N/A 737000 | N/A 17.375 in441.325 mm | N/A 3.375 in85.725 mm | N/A 396000 lbf1760000 N | N/A 816000 lbf3630000 N |
N/A
|
| M270744 | N/A M270700 | N/A 17.5 in444.5 mm | N/A 4.75 in120.65 mm | N/A 736000 lbf3280000 N | N/A 1450000 lbf6430000 N |
N/A
|
| 80176 | N/A | N/A 17.625 in447.675 mm | N/A 1.75 in44.45 mm | N/A 141000 lbf626000 N | N/A 348000 lbf1550000 N |
N/A
|
| LL469949 | N/A | N/A 17.625 in447.675 mm | N/A 1.6385 in41.618 mm | N/A 139000 lbf618000 N | N/A 340000 lbf1510000 N |
N/A
|
| M270749 | N/A M270700 | N/A 17.625 in447.675 mm | N/A 4.75 in120.65 mm | N/A 736000 lbf3280000 N | N/A 1450000 lbf6430000 N |
N/A
|
| M270749A | N/A M270700 | N/A 17.625 in447.675 mm | N/A 4.75 in120.65 mm | N/A 693000 lbf3080000 N | N/A 1330000 lbf5900000 N |
N/A
|
| LM770945 | N/A LM770900 | N/A 17.7500 in450.850 mm | N/A 3.3125 in84.138 mm | N/A 335000 lbf1490000 N | N/A 773000 lbf3440000 N |
N/A
|
| EE425179A | N/A 425000 | N/A 17.9840 in456.794 mm | N/A 5.625 in142.875 mm | N/A 798000 lbf3550000 N | N/A 1400000 lbf6210000 N |
N/A
|
| L570648 | N/A | N/A 17.9950 in457.073 mm | N/A 2.9375 in74.613 mm | N/A 277000 lbf1230000 N | N/A 713000 lbf3170000 N |
N/A
|
| 80180 | N/A | N/A 18 in457.2 mm | N/A 1.75 in44.45 mm | N/A 141000 lbf626000 N | N/A 348000 lbf1550000 N |
N/A
|
| EE244180 | N/A 244000 | N/A 18 in457.2 mm | N/A 2.875 in73.025 mm | N/A 318000 lbf1410000 N | N/A 649000 lbf2890000 N |
N/A
|
| EE671801 | N/A 670000 | N/A 18 in457.2 mm | N/A 4.5 in114.3 mm | N/A 635000 lbf2830000 N | N/A 1100000 lbf4870000 N |
N/A
|
| EE737181 | N/A 737000 | N/A 18 in457.2 mm | N/A 3.375 in85.725 mm | N/A 396000 lbf1760000 N | N/A 816000 lbf3630000 N |
N/A
|
| EE737181X | N/A 737000 | N/A 18 in457.2 mm | N/A 3.5930 in91.262 mm | N/A 396000 lbf1760000 N | N/A 816000 lbf3630000 N |
N/A
|
| L570649 | N/A | N/A 18 in457.2 mm | N/A 2.9375 in74.613 mm | N/A 277000 lbf1230000 N | N/A 713000 lbf3170000 N |
N/A
|
| LM272235 | N/A LM272200 | N/A 18 in457.2 mm | N/A 3.375 in85.725 mm | N/A 436000 lbf1940000 N | N/A 921000 lbf4100000 N |
N/A
|
| LM770949 | N/A LM770900 | N/A 18 in457.2 mm | N/A 3.3125 in84.138 mm | N/A 335000 lbf1490000 N | N/A 773000 lbf3440000 N |
N/A
|
| LL771948 | N/A LL771900 | N/A 18.75 in476.25 mm | N/A 1.625 in41.275 mm | N/A 106000 lbf469000 N | N/A 315000 lbf1400000 N |
N/A
|
| M272749 | N/A M272700 | N/A 18.875 in479.425 mm | N/A 5.0625 in128.588 mm | N/A 839000 lbf3730000 N | N/A 1660000 lbf7400000 N |
N/A
|
| 80480 | N/A | N/A 19 in482.6 mm | N/A 1.8125 in46.038 mm | N/A 148000 lbf656000 N | N/A 384000 lbf1710000 N |
N/A
|
| EE243190 | N/A 243000 | N/A 19 in482.6 mm | N/A 3.1875 in80.963 mm | N/A 330000 lbf1470000 N | N/A 822000 lbf3660000 N |
N/A
|
| LM272249 | N/A LM272200 | N/A 19 in482.6 mm | N/A 3.375 in85.725 mm | N/A 380000 lbf1690000 N | N/A 921000 lbf4100000 N |
N/A
|
| EE640191 | N/A 640000 | N/A 19.2390 in488.671 mm | N/A 3.7188 in94.458 mm | N/A 533000 lbf2370000 N | N/A 1030000 lbf4590000 N |
N/A
|