Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
1 2 3 4 5 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

02875 / 02823D N/A 1.25 in31.75 mm N/A 3 in76.2 mm N/A 1.5 in38.1 mm N/A 1.875 in47.625 mm N/A 0.875 in22.225 mm N/A 25700 lbf114000 N N/A 3830 lbf17000 N N/A 2800 N/A
02876 / 02823D N/A 1.25 in31.75 mm N/A 3 in76.2 mm N/A 1.5 in38.1 mm N/A 1.875 in47.625 mm N/A 0.875 in22.225 mm N/A 25700 lbf114000 N N/A 3830 lbf17000 N N/A 2800 N/A
02877 / 02823D N/A 1.375 in34.925 mm N/A 3 in76.2 mm N/A 1.5 in38.1 mm N/A 1.875 in47.625 mm N/A 0.875 in22.225 mm N/A 25700 lbf114000 N N/A 3830 lbf17000 N N/A 2800 N/A
02878 / 02823D N/A 1.375 in34.925 mm N/A 3 in76.2 mm N/A 1.5 in38.1 mm N/A 1.875 in47.625 mm N/A 0.875 in22.225 mm N/A 25700 lbf114000 N N/A 3830 lbf17000 N N/A 2800 N/A
02872 / 02823D N/A 1.125 in28.575 mm N/A 3 in76.2 mm N/A 1.5 in38.1 mm N/A 1.875 in47.625 mm N/A 0.875 in22.225 mm N/A 25700 lbf114000 N N/A 3830 lbf17000 N N/A 2800 N/A
05075X / 05180D N/A 3/4 in19.05 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
05062 / 05180D N/A 0.625 in15.875 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
05066 / 05180D N/A 0.6690 in16.993 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
05068 / 05180D N/A 11/16 in17.463 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
05070XS / 05180D N/A 0.7082 in17.988 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
05075 / 05180D N/A 3/4 in19.05 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
05079 / 05180D N/A 0.7869 in19.987 mm N/A 1.8104 in45.984 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
05062 / 05185D N/A 0.625 in15.875 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
05075 / 05185D N/A 3/4 in19.05 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
05068 / 05185D N/A 11/16 in17.463 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
05070XS / 05185D N/A 0.7082 in17.988 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
05066 / 05185D N/A 0.6690 in16.993 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
05079 / 05185D N/A 0.7869 in19.987 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
05075X / 05185D N/A 3/4 in19.05 mm N/A 1.8504 in47 mm N/A 0.9926 in25.212 mm N/A 1.2499 in31.747 mm N/A 0.5662 in14.381 mm N/A 10500 lbf46500 N N/A 1560 lbf6930 N N/A 5000 N/A
07087 / 07196D N/A 0.875 in22.225 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07100S-99406 N/A 1 in25.4 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07100 / 07196D N/A 1 in25.4 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07100-SA / 07196D N/A 1 in25.4 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07098 / 07196D N/A 0.9835 in24.981 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
07097 / 07196D N/A 0.9843 in25.001 mm N/A 1.9687 in50.005 mm N/A 1 in25.4 mm N/A 1.3126 in33.34 mm N/A 0.5614 in14.260 mm N/A 11400 lbf50700 N N/A 1700 lbf7550 N N/A 7000 N/A
Unit of Measure
1 2 3 4 5 »