Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 96 97 98 99 100 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

3490-90020 N/A 1.5 in38.1 mm N/A 3.25 in82.55 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 1.1721 in29.771 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A 3400 N/A
3476-90039 N/A 1.25 in31.75 mm N/A 3.25 in82.55 mm N/A 2.1875 in55.563 mm N/A 2.6251 in66.678 mm N/A 1.1721 in29.771 mm N/A 41000 lbf182000 N N/A 6100 lbf27100 N N/A 3400 N/A
34294-90041 N/A 2.9518 in74.976 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 0.906 in23.012 mm N/A 40000 lbf178000 N N/A 5960 lbf26500 N N/A 34000 N/A
34294-90095 N/A 2.9518 in74.976 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 0.906 in23.012 mm N/A 40000 lbf178000 N N/A 5960 lbf26500 N N/A 34000 N/A
34306-90051 N/A 3.0625 in77.788 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 0.906 in23.012 mm N/A 47400 lbf211000 N N/A 7060 lbf31400 N N/A 34000 N/A
34306-90052 N/A 3.0625 in77.788 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 0.906 in23.012 mm N/A 47400 lbf211000 N N/A 7060 lbf31400 N N/A 34000 N/A
34306-90086 N/A 3.0625 in77.788 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 0.906 in23.012 mm N/A 47400 lbf211000 N N/A 7060 lbf31400 N N/A 34000 N/A
34306-903A2 N/A 3.0625 in77.788 mm N/A 4.7812 in121.442 mm N/A 1.5 in38.1 mm N/A 2.0625 in52.388 mm N/A 0.906 in23.012 mm N/A 47400 lbf211000 N N/A 7060 lbf31400 N N/A 34000 N/A
357-90102 N/A 1.5748 in40 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A 355 N/A
359S-902A1 N/A 1.8125 in46.038 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A 355 N/A
359S-90084 N/A 1.8125 in46.038 mm N/A 3.548 in90.119 mm N/A 1.75 in44.45 mm N/A 1.9998 in50.795 mm N/A 0.854 in21.692 mm N/A 38000 lbf169000 N N/A 5650 lbf25100 N N/A 355 N/A
365-902B2 N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
365-99405 N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
365-902B4 N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
365-90114 N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
365-90193 N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
365-90198 N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
365-90199 N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
365-902A8 N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
365-90201 N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
365-903A1 N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
365-902B3 N/A 1.9685 in50.000 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
368A-99418 N/A 2 in50.8 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
368A-90050 N/A 2 in50.8 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
368A-90051 N/A 2 in50.8 mm N/A 3.5433 in90.000 mm N/A 1.6563 in42.07 mm N/A 1.9688 in50.008 mm N/A 0.875 in22.225 mm N/A 39900 lbf177000 N N/A 5930 lbf26400 N N/A 365 N/A
Unit of Measure
« 96 97 98 99 100 »