Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 368A-90094 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368A-90189 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368A-90210 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368A-902A9 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 369S-902A1 | N/A 1.875 in47.625 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-99412 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-90219 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-90040 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-90042 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-90043 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-90083 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-90095 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-90130 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-90157 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-902A5 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-90212 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-90228 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-902A7 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 368-902A6 | N/A 2 in50.8 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366-902A2 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366-90023 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366-99402 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366-99408 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366-90024 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366-90025 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|