Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 366-90092 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366-90102 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366-90219 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366-903A1 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366-90122 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366-90211 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 366-90226 | N/A 1.9685 in50.000 mm | N/A 3.5433 in90.000 mm | N/A 1.6563 in42.07 mm | N/A 1.9688 in50.008 mm | N/A 0.875 in22.225 mm | N/A 39900 lbf177000 N | N/A 5930 lbf26400 N | N/A 365 |
N/A
|
| 36690-90017 | N/A 5.75 in146.05 mm | N/A 7.625 in193.675 mm | N/A 2.125 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.125 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690-90028 | N/A 5.75 in146.05 mm | N/A 7.625 in193.675 mm | N/A 2.125 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.125 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690-90029 | N/A 5.75 in146.05 mm | N/A 7.625 in193.675 mm | N/A 2.125 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.125 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690-90054 | N/A 5.75 in146.05 mm | N/A 7.625 in193.675 mm | N/A 2.125 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.125 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690-902A6 | N/A 5.75 in146.05 mm | N/A 7.625 in193.675 mm | N/A 2.125 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.125 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690-902A7 | N/A 5.75 in146.05 mm | N/A 7.625 in193.675 mm | N/A 2.125 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.125 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36690-903B1 | N/A 5.75 in146.05 mm | N/A 7.625 in193.675 mm | N/A 2.125 in53.975 mm | N/A 2.5623 in65.082 mm | N/A 1.125 in28.575 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 36600 |
N/A
|
| 36990-90037 | N/A 7 in177.8 mm | N/A 8.9375 in227.013 mm | N/A 2.0625 in52.388 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 81800 lbf364000 N | N/A 12200 lbf54200 N | N/A 36900 |
N/A
|
| 36990-90038 | N/A 7 in177.8 mm | N/A 8.9375 in227.013 mm | N/A 2.0625 in52.388 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 81800 lbf364000 N | N/A 12200 lbf54200 N | N/A 36900 |
N/A
|
| 36990-90041 | N/A 7 in177.8 mm | N/A 8.9375 in227.013 mm | N/A 2.0625 in52.388 mm | N/A 2.6249 in66.672 mm | N/A 1.1875 in30.163 mm | N/A 81800 lbf364000 N | N/A 12200 lbf54200 N | N/A 36900 |
N/A
|
| 3775-90039 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3776-90085 | N/A 1.771 in44.983 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3779-90051 | N/A 1.875 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3779-90157 | N/A 1.875 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3779-90182 | N/A 1.875 in47.625 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3780-902A8 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3780-90061 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3780-90064 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|