Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 3780-90137 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3780-90162 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3780-902A4 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3780-902A6 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3784-90084 | N/A 2 in50.8 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3767-90018 | N/A 2.0625 in52.388 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3767-90020 | N/A 2.0625 in52.388 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 3767-90179 | N/A 2.0625 in52.388 mm | N/A 3.6718 in93.264 mm | N/A 2.0625 in52.388 mm | N/A 2.5625 in65.088 mm | N/A 1.193 in30.302 mm | N/A 47800 lbf213000 N | N/A 7120 lbf31700 N | N/A 3700 |
N/A
|
| 37425-90020 | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 0.844 in21.438 mm | N/A 53400 lbf238000 N | N/A 7960 lbf35400 N | N/A 37000 |
N/A
|
| 37425-90022 | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 0.844 in21.438 mm | N/A 53400 lbf238000 N | N/A 7960 lbf35400 N | N/A 37000 |
N/A
|
| 37425-90042 | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 0.844 in21.438 mm | N/A 53400 lbf238000 N | N/A 7960 lbf35400 N | N/A 37000 |
N/A
|
| 37425-902A1 | N/A 4.25 in107.95 mm | N/A 6.25 in158.75 mm | N/A 1.5625 in39.688 mm | N/A 2.1251 in53.978 mm | N/A 0.844 in21.438 mm | N/A 53400 lbf238000 N | N/A 7960 lbf35400 N | N/A 37000 |
N/A
|
| 386A-902A1 | N/A 1.875 in47.625 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387S-90229 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90052 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90054 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90122 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90301 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385-90021 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385-90156 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 389A-90344 | N/A 2.125 in53.975 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385A-90215 | N/A 2 in50.8 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385A-90259 | N/A 2 in50.8 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387A-90271 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 388A-90111 | N/A 2.265 in57.531 mm | N/A 3.9370 in100.000 mm | N/A 1.6875 in42.863 mm | N/A 2.0624 in52.385 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|