Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 385-90118 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385-90274 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385-90129 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385-90200 | N/A 2.1654 in55.001 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 386A-90165 | N/A 1.875 in47.625 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387S-90158 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387S-902B6 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387S-90317 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387S-90343 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 385A-90028 | N/A 2 in50.8 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-99304 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-99407 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90180 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90062 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90059 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90304 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90063 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90060 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90284 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387-90345 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 389-90291 | N/A 2.188 in55.575 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387A-90207 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387A-90279 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 387A-90349 | N/A 2.25 in57.15 mm | N/A 3.9370 in100.000 mm | N/A 1.562 in39.675 mm | N/A 1.9369 in49.197 mm | N/A 0.864 in21.946 mm | N/A 42200 lbf188000 N | N/A 6280 lbf28000 N | N/A 385 |
N/A
|
| 397-90078 | N/A 2.3622 in60.000 mm | N/A 4.3307 in110.000 mm | N/A 1.8125 in46.038 mm | N/A 2.0624 in52.385 mm | N/A 0.866 in21.996 mm | N/A 38700 lbf172000 N | N/A 5760 lbf25600 N | N/A 395 |
N/A
|