Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE420751-90085 | N/A 7.5 in190.5 mm | N/A 14.5 in368.3 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420751-902A3 | N/A 7.5 in190.5 mm | N/A 14.5 in368.3 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420701-90088 | N/A 7 in177.8 mm | N/A 14.5 in368.3 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420701-90089 | N/A 7 in177.8 mm | N/A 14.5 in368.3 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420701-90090 | N/A 7 in177.8 mm | N/A 14.5 in368.3 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420701-90091 | N/A 7 in177.8 mm | N/A 14.5 in368.3 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420701-902A1 | N/A 7 in177.8 mm | N/A 14.5 in368.3 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420651-90079 | N/A 6.5 in165.1 mm | N/A 14.5 in368.3 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420651-90080 | N/A 6.5 in165.1 mm | N/A 14.5 in368.3 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| EE420651-90081 | N/A 6.5 in165.1 mm | N/A 14.5 in368.3 mm | N/A 5.375 in136.525 mm | N/A 7.6249 in193.672 mm | N/A 3.4999 in88.897 mm | N/A 457000 lbf2030000 N | N/A 68100 lbf303000 N | N/A 420000 |
N/A
|
| 42376-99409 | N/A 3.75 in95.25 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42376-90061 | N/A 3.75 in95.25 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42376-90191 | N/A 3.75 in95.25 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42376-90052 | N/A 3.75 in95.25 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42376-902A2 | N/A 3.75 in95.25 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42375-90037 | N/A 3.75 in95.25 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42375-90116 | N/A 3.75 in95.25 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42375-90156 | N/A 3.75 in95.25 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42375-90045 | N/A 3.75 in95.25 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42381-90054 | N/A 3.8125 in96.838 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42381-90071 | N/A 3.8125 in96.838 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42381-90102 | N/A 3.8125 in96.838 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42381-90175 | N/A 3.8125 in96.838 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42381-90172 | N/A 3.8125 in96.838 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42381-90187 | N/A 3.8125 in96.838 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|