Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 42381-902A2 | N/A 3.8125 in96.838 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42381-902A1 | N/A 3.8125 in96.838 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42381-902A6 | N/A 3.8125 in96.838 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90115 | N/A 3.5 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-902A2 | N/A 3.5 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90014 | N/A 3.5 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90016 | N/A 3.5 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90017 | N/A 3.5 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90067 | N/A 3.5 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90064 | N/A 3.5 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90069 | N/A 3.5 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42350-90181 | N/A 3.5 in88.9 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42362-90129 | N/A 3.625 in92.075 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 63800 lbf284000 N | N/A 9490 lbf42200 N | N/A 42000 |
N/A
|
| 42362-90091 | N/A 3.625 in92.075 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 63800 lbf284000 N | N/A 9490 lbf42200 N | N/A 42000 |
N/A
|
| 42362-90135 | N/A 3.625 in92.075 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 63800 lbf284000 N | N/A 9490 lbf42200 N | N/A 42000 |
N/A
|
| 42375-90144 | N/A 3.75 in95.25 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| 42375-902A1 | N/A 3.75 in95.25 mm | N/A 5.875 in149.225 mm | N/A 2.0625 in52.388 mm | N/A 2.6248 in66.67 mm | N/A 1.1406 in28.971 mm | N/A 75600 lbf336000 N | N/A 11300 lbf50100 N | N/A 42000 |
N/A
|
| EE430900-90034 | N/A 9 in228.6 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90035 | N/A 9 in228.6 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90037 | N/A 9 in228.6 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90038 | N/A 9 in228.6 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90039 | N/A 9 in228.6 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90036 | N/A 9 in228.6 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90042 | N/A 9 in228.6 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-902A6 | N/A 9 in228.6 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|