Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE430900-902A9 | N/A 9 in228.6 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-90045 | N/A 9 in228.6 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-902A5 | N/A 9 in228.6 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430900-902B1 | N/A 9 in228.6 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| EE430888-902A1 | N/A 8.875 in225.425 mm | N/A 15.75 in400.05 mm | N/A 5.375 in136.525 mm | N/A 7.3749 in187.322 mm | N/A 3.4375 in87.313 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 430000 |
N/A
|
| 435-902A2 | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 447-99408 | N/A 1.625 in41.275 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 438-99474 | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 438-90022 | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 438-90092 | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 438-90068 | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 436-90069 | N/A 1.8125 in46.038 mm | N/A 3.75 in95.25 mm | N/A 2 in50.8 mm | N/A 2.4376 in61.915 mm | N/A 1.1772 in29.901 mm | N/A 49700 lbf221000 N | N/A 7400 lbf32900 N | N/A 435 |
N/A
|
| 43132-90043 | N/A 1.3125 in33.338 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.9478 in24.074 mm | N/A 36000 lbf160000 N | N/A 5360 lbf23900 N | N/A 43000 |
N/A
|
| 43132-902A2 | N/A 1.3125 in33.338 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.9478 in24.074 mm | N/A 36000 lbf160000 N | N/A 5360 lbf23900 N | N/A 43000 |
N/A
|
| 43131-90019 | N/A 1.3125 in33.338 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.9478 in24.074 mm | N/A 36000 lbf160000 N | N/A 5360 lbf23900 N | N/A 43000 |
N/A
|
| 43131-90028 | N/A 1.3125 in33.338 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.9478 in24.074 mm | N/A 36000 lbf160000 N | N/A 5360 lbf23900 N | N/A 43000 |
N/A
|
| 43125-90055 | N/A 1.25 in31.75 mm | N/A 3.1875 in80.963 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.9478 in24.074 mm | N/A 36000 lbf160000 N | N/A 5360 lbf23900 N | N/A 43000 |
N/A
|
| EE435102-902A6 | N/A 10.25 in260.35 mm | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| EE435102-90020 | N/A 10.25 in260.35 mm | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| EE435102-90026 | N/A 10.25 in260.35 mm | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| EE435102-902A2 | N/A 10.25 in260.35 mm | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| EE435102-902A3 | N/A 10.25 in260.35 mm | N/A 16.5 in419.1 mm | N/A 5.375 in136.525 mm | N/A 7.2499 in184.147 mm | N/A 3.3125 in84.138 mm | N/A 440000 lbf1960000 N | N/A 65500 lbf291000 N | N/A 435000 |
N/A
|
| 44143-90036 | N/A 1.4375 in36.513 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44143-90057 | N/A 1.4375 in36.513 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44143-907A2 | N/A 1.4375 in36.513 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|