Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 11 12 13 14 15 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

26100 / 26282D N/A 1 in25.4 mm N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 0.7450 in18.923 mm N/A 23000 lbf102000 N N/A 3420 lbf15200 N N/A 26000 N/A
26093 / 26282D N/A 0.9375 in23.813 mm N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 0.7450 in18.923 mm N/A 23000 lbf102000 N N/A 3420 lbf15200 N N/A 26000 N/A
26126X / 26282D N/A 1.2598 in31.999 mm N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 0.7450 in18.923 mm N/A 23000 lbf102000 N N/A 3420 lbf15200 N N/A 26000 N/A
26118 / 26282D N/A 1.1806 in29.987 mm N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 0.7450 in18.923 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A 26000 N/A
26112-99404 N/A 1.125 in28.575 mm N/A 2.8125 in71.438 mm N/A 1.4375 in36.513 mm N/A 1.6875 in42.863 mm N/A 0.7450 in18.923 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A 26000 N/A
26112 / 26284D N/A 1.125 in28.575 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 0.7450 in18.923 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A 26000 N/A
26093 / 26284D N/A 0.9375 in23.813 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 0.7450 in18.923 mm N/A 23000 lbf102000 N N/A 3420 lbf15200 N N/A 26000 N/A
26118 / 26284D N/A 1.1806 in29.987 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 0.7450 in18.923 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A 26000 N/A
26100 / 26284D N/A 1 in25.4 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 0.7450 in18.923 mm N/A 23000 lbf102000 N N/A 3420 lbf15200 N N/A 26000 N/A
26126 / 26284D N/A 1.2600 in32.004 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 0.7450 in18.923 mm N/A 23000 lbf102000 N N/A 3420 lbf15200 N N/A 26000 N/A
26132 / 26284D N/A 1.3125 in33.338 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 0.7450 in18.923 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A 26000 N/A
26126X / 26284D N/A 1.2598 in31.999 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 0.7450 in18.923 mm N/A 23000 lbf102000 N N/A 3420 lbf15200 N N/A 26000 N/A
26131-902A1 N/A 1.3125 in33.338 mm N/A 2.8336 in71.973 mm N/A 1.4375 in36.513 mm N/A 1.6835 in42.761 mm N/A 0.7450 in18.923 mm N/A 27300 lbf121000 N N/A 4060 lbf18100 N N/A 26000 N/A
EE275095-902A1 N/A 9.5 in241.3 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275100-902A5 N/A 10 in254 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275105-902A2 N/A 10.5 in266.7 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275108-902A1 N/A 10.75 in273.05 mm N/A 15.5 in393.7 mm N/A 4.3125 in109.538 mm N/A 6.1874 in157.16 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275095-90105 N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275108-90069 N/A 10.75 in273.05 mm N/A 16 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275100-902A7 N/A 10 in254 mm N/A 16 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275105 / 275161D N/A 10.5 in266.7 mm N/A 16 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275105 / 275161DC N/A 10.5 in266.7 mm N/A 16 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275100 / 275161DC N/A 10 in254 mm N/A 16 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275095 / 275161DC N/A 9.5 in241.3 mm N/A 16 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
EE275108 / 275161DC N/A 10.75 in273.05 mm N/A 16 in406.4 mm N/A 4.25 in107.95 mm N/A 6.1249 in155.572 mm N/A 2.75 in69.85 mm N/A 396000 lbf1760000 N N/A 59000 lbf262000 N N/A 275000 N/A
Unit of Measure
« 11 12 13 14 15 »