Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 44150-90034 | N/A 1.5 in38.1 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44150-90037 | N/A 1.5 in38.1 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44162-90027 | N/A 1.625 in41.275 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44162-90028 | N/A 1.625 in41.275 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| 44162-902A3 | N/A 1.625 in41.275 mm | N/A 3.625 in92.075 mm | N/A 1.5625 in39.688 mm | N/A 2.1875 in55.563 mm | N/A 0.933 in23.698 mm | N/A 39100 lbf174000 N | N/A 5810 lbf25900 N | N/A 44000 |
N/A
|
| EE450601-902A1 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 5.75 in146.05 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 412000 lbf1830000 N | N/A 61400 lbf273000 N | N/A 450000 |
N/A
|
| EE450601-902A4 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 5.75 in146.05 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 412000 lbf1830000 N | N/A 61400 lbf273000 N | N/A 450000 |
N/A
|
| EE450601-902A7 | N/A 6 in152.4 mm | N/A 12.125 in307.975 mm | N/A 5.75 in146.05 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 412000 lbf1830000 N | N/A 61400 lbf273000 N | N/A 450000 |
N/A
|
| 462-90051 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462-90152 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462-902B2 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462-90049 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462-90103 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462-90306 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462-902A1 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 462-902A4 | N/A 2.25 in57.15 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 455-90011 | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 455-90186 | N/A 2 in50.8 mm | N/A 4.25 in107.95 mm | N/A 2.125 in53.975 mm | N/A 2.5625 in65.088 mm | N/A 1.1542 in29.317 mm | N/A 62900 lbf280000 N | N/A 9370 lbf41700 N | N/A 455 |
N/A
|
| 46780-902A8 | N/A 6.25 in158.75 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46780-90209 | N/A 6.25 in158.75 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46780-90210 | N/A 6.25 in158.75 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46780-90211 | N/A 6.25 in158.75 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46780-90212 | N/A 6.25 in158.75 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46780-90214 | N/A 6.25 in158.75 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46780-90216 | N/A 6.25 in158.75 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|