Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 46780-905B1 | N/A 6.25 in158.75 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46792-90208 | N/A 6.5625 in166.688 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46792-902A1 | N/A 6.5625 in166.688 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46792-902A2 | N/A 6.5625 in166.688 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46790-90219 | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46790-90190 | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46790-90191 | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46790-90192 | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46790-90194 | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46790-90193 | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46790-90197 | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46790-902A1 | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 46790-90244 | N/A 6.5 in165.1 mm | N/A 8.875 in225.425 mm | N/A 2.75 in69.85 mm | N/A 3.375 in85.725 mm | N/A 1.5625 in39.688 mm | N/A 119000 lbf528000 N | N/A 17700 lbf78600 N | N/A 46700 |
N/A
|
| 47490-90063 | N/A 2.8125 in71.438 mm | N/A 4.7244 in120.000 mm | N/A 2.3125 in58.738 mm | N/A 2.8124 in71.435 mm | N/A 1.2813 in32.545 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A 47400 |
N/A
|
| 47487-90014 | N/A 2.75 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.3125 in58.738 mm | N/A 2.8124 in71.435 mm | N/A 1.2813 in32.545 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A 47400 |
N/A
|
| 47487-90018 | N/A 2.75 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.3125 in58.738 mm | N/A 2.8124 in71.435 mm | N/A 1.2813 in32.545 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A 47400 |
N/A
|
| 47487-90020 | N/A 2.75 in69.85 mm | N/A 4.7244 in120.000 mm | N/A 2.3125 in58.738 mm | N/A 2.8124 in71.435 mm | N/A 1.2813 in32.545 mm | N/A 70000 lbf311000 N | N/A 10400 lbf46300 N | N/A 47400 |
N/A
|
| 48290-90085 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48290-90030 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48290-90033 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48290-90034 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48290-90062 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48290-90063 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48290-90086 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|
| 48290-90087 | N/A 5 in127 mm | N/A 7.1875 in182.563 mm | N/A 2.875 in73.025 mm | N/A 3.3751 in85.728 mm | N/A 1.5 in38.1 mm | N/A 105000 lbf466000 N | N/A 15600 lbf69400 N | N/A 48200 |
N/A
|