Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

48290-90128 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 1.5 in38.1 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A 48200 N/A
48290-90140 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 1.5 in38.1 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A 48200 N/A
48290-90147 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 1.5 in38.1 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A 48200 N/A
48290-902C9 N/A 5 in127 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 1.5 in38.1 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A 48200 N/A
48286-90107 N/A 4.875 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 1.5 in38.1 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A 48200 N/A
48286-90142 N/A 4.875 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 1.5 in38.1 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A 48200 N/A
48286-90016 N/A 4.875 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 1.5 in38.1 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A 48200 N/A
48286-90018 N/A 4.875 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 1.5 in38.1 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A 48200 N/A
48286-90019 N/A 4.875 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 1.5 in38.1 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A 48200 N/A
48286-90020 N/A 4.875 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 1.5 in38.1 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A 48200 N/A
48286-90105 N/A 4.875 in123.825 mm N/A 7.1875 in182.563 mm N/A 2.875 in73.025 mm N/A 3.3751 in85.728 mm N/A 1.5 in38.1 mm N/A 105000 lbf466000 N N/A 15600 lbf69400 N N/A 48200 N/A
48393-90032 N/A 5.375 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
48393-90071 N/A 5.375 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
48393-90029 N/A 5.375 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
48393-90030 N/A 5.375 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
48393-90042 N/A 5.375 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
48393-90139 N/A 5.375 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
48393-90147 N/A 5.375 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
48393-90151 N/A 5.375 in136.525 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
48385-90040 N/A 5.25 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
48385-90054 N/A 5.25 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
48385-90063 N/A 5.25 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
48385-90064 N/A 5.25 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
48385-90073 N/A 5.25 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
48385-90146 N/A 5.25 in133.35 mm N/A 7.5 in190.5 mm N/A 2.875 in73.025 mm N/A 3.3749 in85.722 mm N/A 1.5625 in39.688 mm N/A 111000 lbf492000 N N/A 16500 lbf73300 N N/A 48300 N/A
Unit of Measure
« 111 112 113 114 115 »