Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 48385-902A3 | N/A 5.25 in133.35 mm | N/A 7.5 in190.5 mm | N/A 2.875 in73.025 mm | N/A 3.3749 in85.722 mm | N/A 1.5625 in39.688 mm | N/A 111000 lbf492000 N | N/A 16500 lbf73300 N | N/A 48300 |
N/A
|
| 48685-90018 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90021 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90036 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90023 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90053 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90060 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-902B2 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90066 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90107 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-90089 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-902A3 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48685-903A5 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 48684-90105 | N/A 5.625 in142.875 mm | N/A 7.875 in200.025 mm | N/A 2.875 in73.025 mm | N/A 3.4376 in87.315 mm | N/A 1.5625 in39.688 mm | N/A 112000 lbf499000 N | N/A 16700 lbf74300 N | N/A 48600 |
N/A
|
| 497A-90268 | N/A 3.375 in85.725 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497A-90275 | N/A 3.375 in85.725 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497A-90331 | N/A 3.375 in85.725 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495AX-90191 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 496-90050 | N/A 3.1875 in80.963 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 496-90326 | N/A 3.1875 in80.963 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 496-90080 | N/A 3.1875 in80.963 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 496-90091 | N/A 3.1875 in80.963 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 496-90264 | N/A 3.1875 in80.963 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 498-90073 | N/A 3.3125 in84.138 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 497-90065 | N/A 3.375 in85.725 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|