Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 111 112 113 114 115 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

497-90090 N/A 3.375 in85.725 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497-90100 N/A 3.375 in85.725 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497-90131 N/A 3.375 in85.725 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497-90138 N/A 3.375 in85.725 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497-90141 N/A 3.375 in85.725 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497-90148 N/A 3.375 in85.725 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497-90154 N/A 3.375 in85.725 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497-903A1 N/A 3.375 in85.725 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497-90204 N/A 3.375 in85.725 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
497-90206 N/A 3.375 in85.725 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495-90168 N/A 3.25 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495-902A4 N/A 3.25 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495-902B4 N/A 3.25 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495-90021 N/A 3.25 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495-90082 N/A 3.25 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495-90019 N/A 3.25 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495-90119 N/A 3.25 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495-90134 N/A 3.25 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495-90020 N/A 3.25 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495-90013 N/A 3.25 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495-90017 N/A 3.25 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495-90018 N/A 3.25 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495-90265 N/A 3.25 in82.55 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495A-90084 N/A 3 in76.2 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
495A-90028 N/A 3 in76.2 mm N/A 5.375 in136.525 mm N/A 2.125 in53.975 mm N/A 2.75 in69.85 mm N/A 1.172 in29.769 mm N/A 60500 lbf269000 N N/A 9000 lbf40000 N N/A 495 N/A
Unit of Measure
« 111 112 113 114 115 »