Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 495A-902B1 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90029 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90030 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90101 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90273 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90114 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90146 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90163 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-90186 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-902A8 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-902A9 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495A-903B8 | N/A 3 in76.2 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| 495AS-90306 | N/A 3.0625 in77.788 mm | N/A 5.375 in136.525 mm | N/A 2.125 in53.975 mm | N/A 2.75 in69.85 mm | N/A 1.172 in29.769 mm | N/A 60500 lbf269000 N | N/A 9000 lbf40000 N | N/A 495 |
N/A
|
| EE526130-90059 | N/A 13 in330.2 mm | N/A 19 in482.6 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526130-902A2 | N/A 13 in330.2 mm | N/A 19 in482.6 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526130-902B1 | N/A 13 in330.2 mm | N/A 19 in482.6 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526130-90058 | N/A 13 in330.2 mm | N/A 19 in482.6 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526130-902A4 | N/A 13 in330.2 mm | N/A 19 in482.6 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526130-902C1 | N/A 13 in330.2 mm | N/A 19 in482.6 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526130-902C2 | N/A 13 in330.2 mm | N/A 19 in482.6 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526130-902D1 | N/A 13 in330.2 mm | N/A 19 in482.6 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526132-902A2 | N/A 13 in330.2 mm | N/A 19 in482.6 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526132-902A4 | N/A 13 in330.2 mm | N/A 19 in482.6 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| EE526132-902A6 | N/A 13 in330.2 mm | N/A 19 in482.6 mm | N/A 5 in127 mm | N/A 7 in177.8 mm | N/A 3.1562 in80.167 mm | N/A 489000 lbf2180000 N | N/A 72900 lbf324000 N | N/A 526000 |
N/A
|
| 52393-902A1 | N/A 3.9375 in100.013 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|