Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 52393-90045 | N/A 3.9375 in100.013 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52387-90139 | N/A 3.875 in98.425 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52387-90035 | N/A 3.875 in98.425 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52375-90015 | N/A 3.75 in95.25 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52375-90016 | N/A 3.75 in95.25 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52375-90017 | N/A 3.75 in95.25 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52375-90119 | N/A 3.75 in95.25 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52375-90169 | N/A 3.75 in95.25 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52375-90219 | N/A 3.75 in95.25 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90177 | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-902B4 | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90067 | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90068 | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90069 | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90072 | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90074 | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90075 | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90103 | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90173 | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-902C6 | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90076 | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 52400-90208 | N/A 4 in101.6 mm | N/A 6.375 in161.925 mm | N/A 2.4375 in61.913 mm | N/A 3.2498 in82.545 mm | N/A 1.4219 in36.116 mm | N/A 87500 lbf389000 N | N/A 13000 lbf57900 N | N/A 52000 |
N/A
|
| 53162-90043 | N/A 1.625 in41.275 mm | N/A 3.75 in95.25 mm | N/A 1.75 in44.45 mm | N/A 2.5625 in65.088 mm | N/A 1.1142 in28.301 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N | N/A 53000 |
N/A
|
| 53162-90044 | N/A 1.625 in41.275 mm | N/A 3.75 in95.25 mm | N/A 1.75 in44.45 mm | N/A 2.5625 in65.088 mm | N/A 1.1142 in28.301 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N | N/A 53000 |
N/A
|
| 53176-90051 | N/A 1.75 in44.45 mm | N/A 3.75 in95.25 mm | N/A 1.75 in44.45 mm | N/A 2.5625 in65.088 mm | N/A 1.1142 in28.301 mm | N/A 46500 lbf207000 N | N/A 6920 lbf30800 N | N/A 53000 |
N/A
|