Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 116 117 118 119 120 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

558-90032 N/A 2.375 in60.325 mm N/A 4.875 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 1.444 in36.678 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A 555 N/A
558-90034 N/A 2.375 in60.325 mm N/A 4.875 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 1.444 in36.678 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A 555 N/A
558-90101 N/A 2.375 in60.325 mm N/A 4.875 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 1.444 in36.678 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A 555 N/A
557S-902A2 N/A 2.125 in53.975 mm N/A 4.875 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 1.444 in36.678 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A 555 N/A
560-90064 N/A 2.625 in66.675 mm N/A 4.875 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 1.444 in36.678 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A 555 N/A
560-90087 N/A 2.625 in66.675 mm N/A 4.875 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 1.444 in36.678 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A 555 N/A
559-90050 N/A 2.5 in63.5 mm N/A 4.875 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 1.444 in36.678 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A 555 N/A
559-90051 N/A 2.5 in63.5 mm N/A 4.875 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 1.444 in36.678 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A 555 N/A
559-90052 N/A 2.5 in63.5 mm N/A 4.875 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 1.444 in36.678 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A 555 N/A
559-902A2 N/A 2.5 in63.5 mm N/A 4.875 in123.825 mm N/A 2.5 in63.5 mm N/A 3.1249 in79.372 mm N/A 1.444 in36.678 mm N/A 88500 lbf394000 N N/A 13200 lbf58600 N N/A 555 N/A
55200-90100 N/A 2 in50.8 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55200-90108 N/A 2 in50.8 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55200-902A2 N/A 2 in50.8 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55200C-902A4 N/A 2 in50.8 mm N/A 4.33 in109.982 mm N/A 1.6876 in42.865 mm N/A 2.4999 in63.497 mm N/A 1.0594 in26.909 mm N/A 59200 lbf263000 N N/A 8810 lbf39200 N N/A 55000C N/A
55206-90044 N/A 2.0625 in52.388 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55200-90022 N/A 2 in50.8 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55200-90050 N/A 2 in50.8 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55200-90094 N/A 2 in50.8 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
55187-90105 N/A 1.875 in47.625 mm N/A 4.4375 in112.713 mm N/A 1.8125 in46.038 mm N/A 2.5624 in65.085 mm N/A 1.0594 in26.909 mm N/A 49400 lbf220000 N N/A 7350 lbf32700 N N/A 55000 N/A
568-90093 N/A 2.9062 in73.817 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
568-90090 N/A 2.9062 in73.817 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
568-90171 N/A 2.9062 in73.817 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
568-90193 N/A 2.9062 in73.817 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
567A-902A7 N/A 2.8125 in71.438 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
567A-90168 N/A 2.8125 in71.438 mm N/A 5 in127 mm N/A 2.5625 in65.088 mm N/A 3.1874 in80.96 mm N/A 1.424 in36.17 mm N/A 76900 lbf342000 N N/A 11400 lbf50900 N N/A 565 N/A
Unit of Measure
« 116 117 118 119 120 »