Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 567A-90205 | N/A 2.8125 in71.438 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567A-90208 | N/A 2.8125 in71.438 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567A-90237 | N/A 2.8125 in71.438 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 566-90029 | N/A 2.75 in69.85 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 566-90036 | N/A 2.75 in69.85 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 566-90030 | N/A 2.75 in69.85 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 566-90031 | N/A 2.75 in69.85 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 566-90035 | N/A 2.75 in69.85 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 566-90157 | N/A 2.75 in69.85 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 566-902A1 | N/A 2.75 in69.85 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 570-90114 | N/A 2.6875 in68.263 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 565-90018 | N/A 2.5 in63.5 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 565-902A1 | N/A 2.5 in63.5 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90039 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90054 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90056 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90064 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90066 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90067 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90175 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90179 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-90228 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-902B5 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 567-902A4 | N/A 2.875 in73.025 mm | N/A 5 in127 mm | N/A 2.5625 in65.088 mm | N/A 3.1874 in80.96 mm | N/A 1.424 in36.17 mm | N/A 76900 lbf342000 N | N/A 11400 lbf50900 N | N/A 565 |
N/A
|
| 56425-90030 | N/A 4.25 in107.95 mm | N/A 6.5 in165.1 mm | N/A 2.5 in63.5 mm | N/A 3.2499 in82.547 mm | N/A 1.4375 in36.513 mm | N/A 88600 lbf394000 N | N/A 13200 lbf58700 N | N/A 56000 |
N/A
|