Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 27687 / 27620DA | N/A 3.25 in82.55 mm | N/A 4.9375 in125.413 mm | N/A 1.75 in44.45 mm | N/A 2.1873 in55.557 mm | N/A 1 in25.4 mm | N/A 45900 lbf204000 N | N/A 6830 lbf30400 N | N/A 27600 |
N/A
|
| 27684A / 27620DA | N/A 3 in76.2 mm | N/A 4.9375 in125.413 mm | N/A 1.75 in44.45 mm | N/A 2.1873 in55.557 mm | N/A 1 in25.4 mm | N/A 43300 lbf193000 N | N/A 6450 lbf28700 N | N/A 27600 |
N/A
|
| 27684 / 27620DA | N/A 3 in76.2 mm | N/A 4.9375 in125.413 mm | N/A 1.75 in44.45 mm | N/A 2.1873 in55.557 mm | N/A 1 in25.4 mm | N/A 45900 lbf204000 N | N/A 6830 lbf30400 N | N/A 27600 |
N/A
|
| 27689 / 27620DA | N/A 3.2813 in83.345 mm | N/A 4.9375 in125.413 mm | N/A 1.75 in44.45 mm | N/A 2.1873 in55.557 mm | N/A 1 in25.4 mm | N/A 45900 lbf204000 N | N/A 6830 lbf30400 N | N/A 27600 |
N/A
|
| 27689H / 27620DA | N/A 3.2813 in83.345 mm | N/A 4.9375 in125.413 mm | N/A 1.75 in44.45 mm | N/A 2.1873 in55.557 mm | N/A 1 in25.4 mm | N/A 43300 lbf193000 N | N/A 6450 lbf28700 N | N/A 27600 |
N/A
|
| 27680 / 27620DA | N/A 2.875 in73.025 mm | N/A 4.9375 in125.413 mm | N/A 1.75 in44.45 mm | N/A 2.1873 in55.557 mm | N/A 1 in25.4 mm | N/A 45900 lbf204000 N | N/A 6830 lbf30400 N | N/A 27600 |
N/A
|
| 27691 / 27620DA | N/A 3.2813 in83.345 mm | N/A 4.9375 in125.413 mm | N/A 1.75 in44.45 mm | N/A 2.1873 in55.557 mm | N/A 1 in25.4 mm | N/A 45900 lbf204000 N | N/A 6830 lbf30400 N | N/A 27600 |
N/A
|
| 27695 / 27620DA | N/A 3.3455 in84.976 mm | N/A 4.9375 in125.413 mm | N/A 1.75 in44.45 mm | N/A 2.1873 in55.557 mm | N/A 1 in25.4 mm | N/A 45900 lbf204000 N | N/A 6830 lbf30400 N | N/A 27600 |
N/A
|
| 27690 / 27620DA | N/A 3.2813 in83.345 mm | N/A 4.9375 in125.413 mm | N/A 1.75 in44.45 mm | N/A 2.1873 in55.557 mm | N/A 1 in25.4 mm | N/A 45900 lbf204000 N | N/A 6830 lbf30400 N | N/A 27600 |
N/A
|
| 27875-90030 | N/A 1.375 in34.925 mm | N/A 3.151 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.25 in57.15 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27881-90025 | N/A 1.5 in38.1 mm | N/A 3.151 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.25 in57.15 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| 27880-99401 | N/A 1.5 in38.1 mm | N/A 3.151 in80.035 mm | N/A 1.77 in44.958 mm | N/A 2.25 in57.15 mm | N/A 0.933 in23.698 mm | N/A 30500 lbf136000 N | N/A 4550 lbf20200 N | N/A 27800 |
N/A
|
| EE280702-90019 | N/A 7 in177.8 mm | N/A 12 in304.8 mm | N/A 3.875 in98.425 mm | N/A 5.8203 in147.836 mm | N/A 2.7207 in69.106 mm | N/A 236000 lbf1050000 N | N/A 35100 lbf156000 N | N/A 280000 |
N/A
|
| EE280626 / 281201D | N/A 6.25 in158.75 mm | N/A 12 in304.8 mm | N/A 3.875 in98.425 mm | N/A 5.8203 in147.836 mm | N/A 2.7207 in69.106 mm | N/A 236000 lbf1050000 N | N/A 35100 lbf156000 N | N/A 280000 |
N/A
|
| 28138 / 28314XD | N/A 1.377 in34.976 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 24800 lbf111000 N | N/A 3700 lbf16500 N | N/A 28000 |
N/A
|
| 28137 / 28314XD | N/A 1.375 in34.925 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28159 / 28314XD | N/A 1.5740 in39.980 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 24800 lbf111000 N | N/A 3700 lbf16500 N | N/A 28000 |
N/A
|
| 28118 / 28314XD | N/A 1.1875 in30.163 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28158-90035 | N/A 1.5748 in40 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28150 / 28314XD | N/A 1.5 in38.1 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28156-99401 | N/A 1.5740 in39.980 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.7110 in43.459 mm | N/A 0.7736 in19.649 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28151 / 28314XD | N/A 1.5 in38.1 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 24800 lbf111000 N | N/A 3700 lbf16500 N | N/A 28000 |
N/A
|
| 28137 / 28318D | N/A 1.375 in34.925 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28159-90079 | N/A 1.5740 in39.980 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 24800 lbf111000 N | N/A 3700 lbf16500 N | N/A 28000 |
N/A
|
| 28118 / 28318D | N/A 1.1875 in30.163 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|