Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE650170-902A2 | N/A 17.004 in431.902 mm | N/A 26.996 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 6.875 in174.625 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N | N/A 650000 |
N/A
|
| EE650170-902A3 | N/A 17.004 in431.902 mm | N/A 26.996 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 6.875 in174.625 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N | N/A 650000 |
N/A
|
| EE650170-902A6 | N/A 17.004 in431.902 mm | N/A 26.996 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 6.875 in174.625 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N | N/A 650000 |
N/A
|
| EE650170-902A7 | N/A 17.004 in431.902 mm | N/A 26.996 in685.698 mm | N/A 11.625 in295.275 mm | N/A 14.375 in365.125 mm | N/A 6.875 in174.625 mm | N/A 1820000 lbf8080000 N | N/A 270000 lbf1200000 N | N/A 650000 |
N/A
|
| 665-90065 | N/A 3.375 in85.725 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 665-90068 | N/A 3.375 in85.725 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 665-90088 | N/A 3.375 in85.725 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 665-90139 | N/A 3.375 in85.725 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 657-90113 | N/A 2.875 in73.025 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663-902A6 | N/A 3.25 in82.55 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663-99478 | N/A 3.25 in82.55 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663-90075 | N/A 3.25 in82.55 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 663-90097 | N/A 3.25 in82.55 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 661-90087 | N/A 3.125 in79.375 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 659-90032 | N/A 3 in76.2 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 659-90034 | N/A 3 in76.2 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 659-90035 | N/A 3 in76.2 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 659-90037 | N/A 3 in76.2 mm | N/A 6 in152.4 mm | N/A 3 in76.2 mm | N/A 3.7499 in95.247 mm | N/A 1.625 in41.275 mm | N/A 96700 lbf430000 N | N/A 14400 lbf64000 N | N/A 655 |
N/A
|
| 66225-90026 | N/A 2.25 in57.15 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.875 in73.025 mm | N/A 1.25 in31.75 mm | N/A 69100 lbf307000 N | N/A 10300 lbf45800 N | N/A 66000 |
N/A
|
| 66225-90035 | N/A 2.25 in57.15 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.875 in73.025 mm | N/A 1.25 in31.75 mm | N/A 69100 lbf307000 N | N/A 10300 lbf45800 N | N/A 66000 |
N/A
|
| 66225-90042 | N/A 2.25 in57.15 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.875 in73.025 mm | N/A 1.25 in31.75 mm | N/A 69100 lbf307000 N | N/A 10300 lbf45800 N | N/A 66000 |
N/A
|
| 66200-902A1 | N/A 2 in50.8 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.875 in73.025 mm | N/A 1.25 in31.75 mm | N/A 69100 lbf307000 N | N/A 10300 lbf45800 N | N/A 66000 |
N/A
|
| 66212-90012 | N/A 2.125 in53.975 mm | N/A 4.625 in117.475 mm | N/A 2.125 in53.975 mm | N/A 2.875 in73.025 mm | N/A 1.25 in31.75 mm | N/A 69100 lbf307000 N | N/A 10300 lbf45800 N | N/A 66000 |
N/A
|
| 66585-90036 | N/A 2.3622 in60.000 mm | N/A 5.1174 in129.982 mm | N/A 1.875 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 1.25 in31.75 mm | N/A 71700 lbf319000 N | N/A 10700 lbf47500 N | N/A 66500 |
N/A
|
| 66589-90015 | N/A 2.3611 in59.972 mm | N/A 5.1174 in129.982 mm | N/A 1.875 in47.625 mm | N/A 2.7499 in69.847 mm | N/A 1.25 in31.75 mm | N/A 71700 lbf319000 N | N/A 10700 lbf47500 N | N/A 66500 |
N/A
|