Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 126 127 128 129 130 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

687-90063 N/A 4 in101.6 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
687-90064 N/A 4 in101.6 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
687-90067 N/A 4 in101.6 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
687-90071 N/A 4 in101.6 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
687-90065 N/A 4 in101.6 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
687-90072 N/A 4 in101.6 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
687-90147 N/A 4 in101.6 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
687-90169 N/A 4 in101.6 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
687-902A6 N/A 4 in101.6 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
687-905C7 N/A 4 in101.6 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
681-90155 N/A 3.625 in92.075 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
681-902A1 N/A 3.625 in92.075 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
681-902A5 N/A 3.625 in92.075 mm N/A 6.625 in168.275 mm N/A 2.75 in69.85 mm N/A 3.625 in92.075 mm N/A 1.625 in41.275 mm N/A 104000 lbf461000 N N/A 15400 lbf68600 N N/A 675 N/A
67389-90234 N/A 5.125 in130.175 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67389-902A3 N/A 5.125 in130.175 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67389-90042 N/A 5.125 in130.175 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67389-90043 N/A 5.125 in130.175 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67389-90151 N/A 5.125 in130.175 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67390-90253 N/A 5.25 in133.35 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67390-90049 N/A 5.25 in133.35 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67390-90050 N/A 5.25 in133.35 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67390-90051 N/A 5.25 in133.35 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67390-90054 N/A 5.25 in133.35 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67390-90143 N/A 5.25 in133.35 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
67390-90181 N/A 5.25 in133.35 mm N/A 7.75 in196.85 mm N/A 3.375 in85.725 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 144000 lbf640000 N N/A 21400 lbf95300 N N/A 67300 N/A
Unit of Measure
« 126 127 128 129 130 »