Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 28138 / 28318D | N/A 1.377 in34.976 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 24800 lbf111000 N | N/A 3700 lbf16500 N | N/A 28000 |
N/A
|
| 28150-90024 | N/A 1.5 in38.1 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28156 / 28318D | N/A 1.5740 in39.980 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.7110 in43.459 mm | N/A 0.7736 in19.649 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28158-99408 | N/A 1.5748 in40 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 29500 lbf131000 N | N/A 4390 lbf19500 N | N/A 28000 |
N/A
|
| 28151 / 28318D | N/A 1.5 in38.1 mm | N/A 3.151 in80.035 mm | N/A 1.375 in34.925 mm | N/A 1.8126 in46.04 mm | N/A 0.8244 in20.94 mm | N/A 24800 lbf111000 N | N/A 3700 lbf16500 N | N/A 28000 |
N/A
|
| EE285160-90012 | N/A 16 in406.4 mm | N/A 22.625 in574.675 mm | N/A 4.1875 in106.363 mm | N/A 6.1874 in157.16 mm | N/A 2.6719 in67.866 mm | N/A 434000 lbf1930000 N | N/A 64600 lbf287000 N | N/A 285000 |
N/A
|
| EE285162-90034 | N/A 16.125 in409.575 mm | N/A 22.625 in574.675 mm | N/A 4.1875 in106.363 mm | N/A 6.1874 in157.16 mm | N/A 2.6719 in67.866 mm | N/A 434000 lbf1930000 N | N/A 64600 lbf287000 N | N/A 285000 |
N/A
|
| EE285162 / 285228DC | N/A 16.125 in409.575 mm | N/A 22.625 in574.675 mm | N/A 4.1875 in106.363 mm | N/A 6.1874 in157.16 mm | N/A 2.6719 in67.866 mm | N/A 434000 lbf1930000 N | N/A 64600 lbf287000 N | N/A 285000 |
N/A
|
| EE285160 / 285228DC | N/A 16 in406.4 mm | N/A 22.625 in574.675 mm | N/A 4.1875 in106.363 mm | N/A 6.1874 in157.16 mm | N/A 2.6719 in67.866 mm | N/A 434000 lbf1930000 N | N/A 64600 lbf287000 N | N/A 285000 |
N/A
|
| 28980-90091 | N/A 2.3613 in59.977 mm | N/A 3.937 in100 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28985-90070 | N/A 2.375 in60.325 mm | N/A 3.937 in100 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28990-902A1 | N/A 2.4400 in61.976 mm | N/A 3.937 in100 mm | N/A 1.75 in44.45 mm | N/A 2.125 in53.975 mm | N/A 0.9688 in24.608 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28995-90118 | N/A 2.47 in62.738 mm | N/A 3.937 in100 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28985 / 28921DC | N/A 2.375 in60.325 mm | N/A 3.937 in100 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28990 / 28921DC | N/A 2.4400 in61.976 mm | N/A 3.937 in100 mm | N/A 1.75 in44.45 mm | N/A 2.125 in53.975 mm | N/A 0.9688 in24.608 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28995 / 28921DC | N/A 2.47 in62.738 mm | N/A 3.937 in100 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| 28980 / 28921DC | N/A 2.3613 in59.977 mm | N/A 3.937 in100 mm | N/A 1.75 in44.45 mm | N/A 2.1874 in55.56 mm | N/A 1 in25.4 mm | N/A 41500 lbf185000 N | N/A 6180 lbf27500 N | N/A 28900 |
N/A
|
| EE291251 / 291751CD | N/A 12.5 in317.5 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291175-902A1 | N/A 11.75 in298.45 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291201-902A1 | N/A 12 in304.8 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE291250-90090 | N/A 12.5 in317.5 mm | N/A 17.5 in444.5 mm | N/A 3.875 in98.425 mm | N/A 5.7499 in146.047 mm | N/A 2.4375 in61.913 mm | N/A 347000 lbf1540000 N | N/A 51700 lbf230000 N | N/A 290000 |
N/A
|
| EE295950-90027 | N/A 9.5 in241.3 mm | N/A 19.25 in488.95 mm | N/A 7.75 in196.85 mm | N/A 10 in254 mm | N/A 4.75 in120.65 mm | N/A 948000 lbf4220000 N | N/A 141000 lbf628000 N | N/A 295000 |
N/A
|
| EE295110-902A2 | N/A 11 in279.4 mm | N/A 19.25 in488.95 mm | N/A 7.75 in196.85 mm | N/A 10 in254 mm | N/A 4.75 in120.65 mm | N/A 948000 lbf4220000 N | N/A 141000 lbf628000 N | N/A 295000 |
N/A
|
| EE295102 / 295192D | N/A 10.25 in260.35 mm | N/A 19.25 in488.95 mm | N/A 7.75 in196.85 mm | N/A 10 in254 mm | N/A 4.75 in120.65 mm | N/A 948000 lbf4220000 N | N/A 141000 lbf628000 N | N/A 295000 |
N/A
|
| EE295110 / 295192DC | N/A 11 in279.4 mm | N/A 19.25 in488.95 mm | N/A 7.75 in196.85 mm | N/A 10 in254 mm | N/A 4.75 in120.65 mm | N/A 948000 lbf4220000 N | N/A 141000 lbf628000 N | N/A 295000 |
N/A
|