Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67388-90164 | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67388-90218 | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67388-90180 | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67388-902A9 | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67388-902B8 | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67388-903D1 | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67388-90201 | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67388-90224 | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67388-903A2 | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67388-905A8 | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67388-903A8 | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67388SL-902C5 | N/A 5 in127 mm | N/A 7.75 in196.85 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67390-90084 | N/A 5.25 in133.35 mm | N/A 7.875 in200.025 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67390-90159 | N/A 5.25 in133.35 mm | N/A 7.875 in200.025 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67390-90184 | N/A 5.25 in133.35 mm | N/A 7.875 in200.025 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 144000 lbf640000 N | N/A 21400 lbf95300 N | N/A 67300 |
N/A
|
| 67786-90277 | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67791-90299 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67791-90300 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67780-90263 | N/A 6.5 in165.1 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67780-90233 | N/A 6.5 in165.1 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67780-90234 | N/A 6.5 in165.1 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67780-90235 | N/A 6.5 in165.1 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67780-90236 | N/A 6.5 in165.1 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67780-90238 | N/A 6.5 in165.1 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790-902A9 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|