Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67790-905A1 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790-90231 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790-90232 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790-90244 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790-90245 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790-90246 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790-90247 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790-90248 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790-90251 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790-90293 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67790-903D1 | N/A 7 in177.8 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787-90242 | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787-90243 | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787-90281 | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787-90286 | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787-90284 | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67787-905A1 | N/A 6.875 in174.625 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67782-902A1 | N/A 6.625 in168.275 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67782-90239 | N/A 6.625 in168.275 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67782-90261 | N/A 6.625 in168.275 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67782-90272 | N/A 6.625 in168.275 mm | N/A 9.75 in247.65 mm | N/A 3.3125 in84.138 mm | N/A 4.0624 in103.185 mm | N/A 1.875 in47.625 mm | N/A 159000 lbf705000 N | N/A 23600 lbf105000 N | N/A 67700 |
N/A
|
| 67883-902A3 | N/A 7.25 in184.15 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67883-90228 | N/A 7.25 in184.15 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67883-90230 | N/A 7.25 in184.15 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67883-90231 | N/A 7.25 in184.15 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|