Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 67884-90234 | N/A 7.375 in187.325 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67884-90235 | N/A 7.375 in187.325 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67885-90241 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67885-90240 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67885-902B3 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67885-90238 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67885-90239 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67885-90242 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67885-90244 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67885-90245 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67885-90264 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67885-90260 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67885-90261 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67885-905A3 | N/A 7.5 in190.5 mm | N/A 10.5 in266.7 mm | N/A 3.3125 in84.138 mm | N/A 4.0625 in103.188 mm | N/A 1.8438 in46.833 mm | N/A 163000 lbf725000 N | N/A 24300 lbf108000 N | N/A 67800 |
N/A
|
| 67985-90141 | N/A 8.125 in206.375 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67985-90142 | N/A 8.125 in206.375 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67985-90145 | N/A 8.125 in206.375 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67985-90143 | N/A 8.125 in206.375 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67985-90144 | N/A 8.125 in206.375 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67985-90150 | N/A 8.125 in206.375 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67985-902A6 | N/A 8.125 in206.375 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67985-902B7 | N/A 8.125 in206.375 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67989-902A2 | N/A 8.25 in209.55 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67989-902A5 | N/A 8.25 in209.55 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|
| 67989-903A1 | N/A 8.25 in209.55 mm | N/A 11.125 in282.575 mm | N/A 3.25 in82.55 mm | N/A 4 in101.6 mm | N/A 1.8125 in46.038 mm | N/A 197000 lbf875000 N | N/A 29300 lbf130000 N | N/A 67900 |
N/A
|