Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 131 132 133 134 135 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

67989-903A6 N/A 8.25 in209.55 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90124 N/A 8 in203.2 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90125 N/A 8 in203.2 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90126 N/A 8 in203.2 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90127 N/A 8 in203.2 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90130 N/A 8 in203.2 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90131 N/A 8 in203.2 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90135 N/A 8 in203.2 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-902A5 N/A 8 in203.2 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
67983-90129 N/A 8 in203.2 mm N/A 11.125 in282.575 mm N/A 3.25 in82.55 mm N/A 4 in101.6 mm N/A 1.8125 in46.038 mm N/A 197000 lbf875000 N N/A 29300 lbf130000 N N/A 67900 N/A
71455-90088 N/A 4.531 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71453-90074 N/A 4.531 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71453-90075 N/A 4.531 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71453-90110 N/A 4.531 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71453-90129 N/A 4.531 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71453-90148 N/A 4.531 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71453-90156 N/A 4.531 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71453-90207 N/A 4.531 in115.087 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71450-90049 N/A 4.5 in114.3 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71450-90057 N/A 4.5 in114.3 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71450-90096 N/A 4.5 in114.3 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71450-90059 N/A 4.5 in114.3 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71450-90163 N/A 4.5 in114.3 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71450-90045 N/A 4.5 in114.3 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
71450-90047 N/A 4.5 in114.3 mm N/A 7.5 in190.5 mm N/A 3.1875 in80.963 mm N/A 4.1874 in106.36 mm N/A 1.9375 in49.213 mm N/A 142000 lbf633000 N N/A 21200 lbf94300 N N/A 71000 N/A
Unit of Measure
« 131 132 133 134 135 »