Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 71450-90050 | N/A 4.5 in114.3 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-90180 | N/A 4.5 in114.3 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-90051 | N/A 4.5 in114.3 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-90053 | N/A 4.5 in114.3 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-90098 | N/A 4.5 in114.3 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-90054 | N/A 4.5 in114.3 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-902A5 | N/A 4.5 in114.3 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-902A7 | N/A 4.5 in114.3 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71450-902B3 | N/A 4.5 in114.3 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71437-90035 | N/A 4.375 in111.125 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71437-90085 | N/A 4.375 in111.125 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71437-90220 | N/A 4.375 in111.125 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71437-90130 | N/A 4.375 in111.125 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71412-902A1 | N/A 4.125 in104.775 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71412-90013 | N/A 4.125 in104.775 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71412-90128 | N/A 4.125 in104.775 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71412-902A3 | N/A 4.125 in104.775 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71425-90022 | N/A 4.25 in107.95 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| 71425-90133 | N/A 4.25 in107.95 mm | N/A 7.5 in190.5 mm | N/A 3.1875 in80.963 mm | N/A 4.1874 in106.36 mm | N/A 1.9375 in49.213 mm | N/A 142000 lbf633000 N | N/A 21200 lbf94300 N | N/A 71000 |
N/A
|
| EE722110-90051 | N/A 11 in279.4 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722110-90054 | N/A 11 in279.4 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722110-90052 | N/A 11 in279.4 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722110-90056 | N/A 11 in279.4 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722110-90058 | N/A 11 in279.4 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722110-902A6 | N/A 11 in279.4 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|