Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| EE722110-902A4 | N/A 11 in279.4 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-902A3 | N/A 11.5 in292.1 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90048 | N/A 11.5 in292.1 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90049 | N/A 11.5 in292.1 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90051 | N/A 11.5 in292.1 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90052 | N/A 11.5 in292.1 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90053 | N/A 11.5 in292.1 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90054 | N/A 11.5 in292.1 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-90055 | N/A 11.5 in292.1 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE722115-902A1 | N/A 11.5 in292.1 mm | N/A 18.5 in469.9 mm | N/A 5.875 in149.225 mm | N/A 7.8749 in200.022 mm | N/A 3.6875 in93.663 mm | N/A 631000 lbf2810000 N | N/A 94000 lbf418000 N | N/A 722000 |
N/A
|
| EE724120-902A2 | N/A 12 in304.8 mm | N/A 19.5 in495.3 mm | N/A 5.75 in146.05 mm | N/A 7.7499 in196.847 mm | N/A 3.625 in92.075 mm | N/A 660000 lbf2940000 N | N/A 98300 lbf437000 N | N/A 724000 |
N/A
|
| EE724120-902A4 | N/A 12 in304.8 mm | N/A 19.5 in495.3 mm | N/A 5.75 in146.05 mm | N/A 7.7499 in196.847 mm | N/A 3.625 in92.075 mm | N/A 660000 lbf2940000 N | N/A 98300 lbf437000 N | N/A 724000 |
N/A
|
| EE724120-902A5 | N/A 12 in304.8 mm | N/A 19.5 in495.3 mm | N/A 5.75 in146.05 mm | N/A 7.7499 in196.847 mm | N/A 3.625 in92.075 mm | N/A 660000 lbf2940000 N | N/A 98300 lbf437000 N | N/A 724000 |
N/A
|
| EE724120-902A1 | N/A 12 in304.8 mm | N/A 19.5 in495.3 mm | N/A 5.75 in146.05 mm | N/A 7.7499 in196.847 mm | N/A 3.625 in92.075 mm | N/A 660000 lbf2940000 N | N/A 98300 lbf437000 N | N/A 724000 |
N/A
|
| 72200C-90063 | N/A 2 in50.8 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72200C-902A5 | N/A 2 in50.8 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72188C-90049 | N/A 1.875 in47.625 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72188C-90050 | N/A 1.875 in47.625 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72188C-90051 | N/A 1.875 in47.625 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 72225C-907A2 | N/A 2.25 in57.15 mm | N/A 4.875 in123.825 mm | N/A 2.1875 in55.563 mm | N/A 3.0624 in77.785 mm | N/A 1.291 in32.791 mm | N/A 83900 lbf373000 N | N/A 12500 lbf55500 N | N/A 72000C |
N/A
|
| 73551-902A2 | N/A 5.5 in139.7 mm | N/A 8.75 in222.25 mm | N/A 2.125 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-90060 | N/A 5.5 in139.7 mm | N/A 8.75 in222.25 mm | N/A 2.125 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-90062 | N/A 5.5 in139.7 mm | N/A 8.75 in222.25 mm | N/A 2.125 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-902A1 | N/A 5.5 in139.7 mm | N/A 8.75 in222.25 mm | N/A 2.125 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-902A3 | N/A 5.5 in139.7 mm | N/A 8.75 in222.25 mm | N/A 2.125 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|