Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 73551-902A4 | N/A 5.5 in139.7 mm | N/A 8.75 in222.25 mm | N/A 2.125 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-902B1 | N/A 5.5 in139.7 mm | N/A 8.75 in222.25 mm | N/A 2.125 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73551-903B4 | N/A 5.5 in139.7 mm | N/A 8.75 in222.25 mm | N/A 2.125 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73562-90047 | N/A 5.625 in142.875 mm | N/A 8.75 in222.25 mm | N/A 2.125 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73562-902A1 | N/A 5.625 in142.875 mm | N/A 8.75 in222.25 mm | N/A 2.125 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 73562-902A2 | N/A 5.625 in142.875 mm | N/A 8.75 in222.25 mm | N/A 2.125 in53.975 mm | N/A 2.9802 in75.697 mm | N/A 1.245 in31.623 mm | N/A 115000 lbf510000 N | N/A 17100 lbf75900 N | N/A 73000 |
N/A
|
| 749-90035 | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749-90091 | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749-90099 | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749-90112 | N/A 3.3475 in85.027 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 748S-90025 | N/A 3 in76.2 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 748S-90026 | N/A 3 in76.2 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 748S-90110 | N/A 3 in76.2 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A-99407 | N/A 3.25 in82.55 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A-90081 | N/A 3.25 in82.55 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A-90107 | N/A 3.25 in82.55 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A-90039 | N/A 3.25 in82.55 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A-90041 | N/A 3.25 in82.55 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A-90030 | N/A 3.25 in82.55 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A-90040 | N/A 3.25 in82.55 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 749A-90070 | N/A 3.25 in82.55 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 744-902A1 | N/A 2.875 in73.025 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 744-90085 | N/A 2.875 in73.025 mm | N/A 6.125 in155.575 mm | N/A 3.375 in85.725 mm | N/A 4 in101.6 mm | N/A 1.8375 in46.673 mm | N/A 147000 lbf656000 N | N/A 21900 lbf97600 N | N/A 745 |
N/A
|
| 74537-90217 | N/A 5.375 in136.525 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|
| 74537-90218 | N/A 5.375 in136.525 mm | N/A 8.5 in215.9 mm | N/A 3.1875 in80.963 mm | N/A 4.1875 in106.363 mm | N/A 1.875 in47.625 mm | N/A 150000 lbf665000 N | N/A 22300 lbf99000 N | N/A 74000 |
N/A
|