Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 783-90183 | N/A 3.937 in100 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780-90203 | N/A 4.0000 in101.600 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 780-90046 | N/A 4.0000 in101.600 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 787-902A2 | N/A 4.125 in104.775 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-90060 | N/A 4.125 in104.775 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 776-90169 | N/A 3.7500 in95.25 mm | N/A 7.0866 in180 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 776-902A2 | N/A 3.7500 in95.25 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 778-902A1 | N/A 3.625 in92.075 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-902B1 | N/A 4.125 in104.775 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-902B2 | N/A 4.125 in104.775 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-902A9 | N/A 4.125 in104.775 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-902B4 | N/A 4.125 in104.775 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-902B6 | N/A 4.125 in104.775 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-902B9 | N/A 4.125 in104.775 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-90166 | N/A 4.125 in104.775 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-90172 | N/A 4.125 in104.775 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 782-90063 | N/A 4.125 in104.775 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 783-90233 | N/A 3.937 in100 mm | N/A 7.125 in180.975 mm | N/A 3.375 in85.725 mm | N/A 4.125 in104.775 mm | N/A 1.89 in48.006 mm | N/A 135000 lbf603000 N | N/A 20200 lbf89700 N | N/A 775 |
N/A
|
| 78225-90016 | N/A 2.2500 in57.15 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78225-90017 | N/A 2.2500 in57.15 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78225-99404 | N/A 2.2500 in57.15 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78225-90060 | N/A 2.2500 in57.15 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78225-90071 | N/A 2.2500 in57.15 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78250-90022 | N/A 2.5000 in63.5 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|
| 78250-90023 | N/A 2.5000 in63.5 mm | N/A 5.5 in139.7 mm | N/A 2.0395 in51.803 mm | N/A 3.0625 in77.788 mm | N/A 1.3085 in33.236 mm | N/A 79300 lbf353000 N | N/A 11800 lbf52600 N | N/A 78000 |
N/A
|