Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

78250-90024 N/A 2.5 in63.5 mm N/A 5.5 in139.7 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 1.3085 in33.236 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A 78000 N/A
78250-90061 N/A 2.5 in63.5 mm N/A 5.5 in139.7 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 1.3085 in33.236 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A 78000 N/A
78250-90085 N/A 2.5 in63.5 mm N/A 5.5 in139.7 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 1.3085 in33.236 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A 78000 N/A
78250-90095 N/A 2.5 in63.5 mm N/A 5.5 in139.7 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 1.3085 in33.236 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A 78000 N/A
78250-902A2 N/A 2.5 in63.5 mm N/A 5.5 in139.7 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 1.3085 in33.236 mm N/A 79300 lbf353000 N N/A 11800 lbf52600 N N/A 78000 N/A
78215C-907A6 N/A 2.125 in53.975 mm N/A 5.5 in139.7 mm N/A 2.0395 in51.803 mm N/A 3.0625 in77.788 mm N/A 1.3085 in33.236 mm N/A 92600 lbf412000 N N/A 13800 lbf61300 N N/A 78000C N/A
EE790120-90045 N/A 12 in304.8 mm N/A 22 in558.8 mm N/A 8.75 in222.25 mm N/A 11.75 in298.45 mm N/A 5.375 in136.525 mm N/A 1210000 lbf5390000 N N/A 180000 lbf802000 N N/A 790000 N/A
799A-90132 N/A 5.125 in130.175 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
799A-90142 N/A 5.125 in130.175 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
799-90133 N/A 5.0625 in128.588 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
799-90134 N/A 5.0625 in128.588 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
797-90130 N/A 5.1181 in130 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
797-90132 N/A 5.1181 in130 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
797-90133 N/A 5.1181 in130 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
797-90127 N/A 5.1181 in130 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
797-90129 N/A 5.1181 in130 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
795-90126 N/A 4.75 in120.65 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
795-90127 N/A 4.75 in120.65 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
795-90128 N/A 4.75 in120.65 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
795-90129 N/A 4.75 in120.65 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
795-90131 N/A 4.75 in120.65 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
795-90132 N/A 4.75 in120.65 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
795-90139 N/A 4.75 in120.65 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
795-902A3 N/A 4.75 in120.65 mm N/A 8.125 in206.375 mm N/A 3.25 in82.55 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 148000 lbf658000 N N/A 22000 lbf98000 N N/A 795 N/A
81575-90126 N/A 5.75 in146.05 mm N/A 9.625 in244.475 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.9687 in50.005 mm N/A 157000 lbf699000 N N/A 23400 lbf104000 N N/A 81000 N/A
Unit of Measure
« 141 142 143 144 145 »