Part Number |
Bore (d) |
O.D. (D) |
Outer Ring Width (C) |
Width (T) |
Inner Ring Width (B) |
Dynamic Radial Load Rating - 1M Revs (C1) |
Dynamic Radial Load Rating - 90M Revs (C90) |
Series |
CAD |
|---|---|---|---|---|---|---|---|---|---|
| 81575-90129 | N/A 5.75 in146.05 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81600-90122 | N/A 6 in152.4 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81600-90123 | N/A 6 in152.4 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81600-90124 | N/A 6 in152.4 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81600-902A1 | N/A 6 in152.4 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81600-90125 | N/A 6 in152.4 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81606-90119 | N/A 6.0625 in153.988 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.9687 in50.005 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81630-90109 | N/A 6.2973 in159.951 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.8437 in46.83 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81630-90111 | N/A 6.2973 in159.951 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.8437 in46.83 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| 81630-906A2 | N/A 6.2973 in159.951 mm | N/A 9.625 in244.475 mm | N/A 3.125 in79.375 mm | N/A 4.25 in107.95 mm | N/A 1.8437 in46.83 mm | N/A 157000 lbf699000 N | N/A 23400 lbf104000 N | N/A 81000 |
N/A
|
| EE820085-902A3 | N/A 8.5 in215.9 mm | N/A 16 in406.4 mm | N/A 5.8125 in147.638 mm | N/A 7.6875 in195.263 mm | N/A 3.6875 in93.663 mm | N/A 577000 lbf2560000 N | N/A 85900 lbf382000 N | N/A 820000 |
N/A
|
| EE820085-902A1 | N/A 8.5 in215.9 mm | N/A 16 in406.4 mm | N/A 5.8125 in147.638 mm | N/A 7.6875 in195.263 mm | N/A 3.6875 in93.663 mm | N/A 577000 lbf2560000 N | N/A 85900 lbf382000 N | N/A 820000 |
N/A
|
| 82680X-902B2 | N/A 7 in177.8 mm | N/A 11 in279.4 mm | N/A 3.8125 in96.838 mm | N/A 5.25 in133.35 mm | N/A 2.4375 in61.913 mm | N/A 209000 lbf930000 N | N/A 31100 lbf138000 N | N/A 82600 |
N/A
|
| 82587-90042 | N/A 5.875 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82587-90134 | N/A 5.875 in149.225 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82576-902A8 | N/A 5.75 in146.05 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82576-902B3 | N/A 5.75 in146.05 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82576-902B4 | N/A 5.75 in146.05 mm | N/A 9.3125 in236.538 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82587-90152 | N/A 5.875 in149.225 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82587-90154 | N/A 5.875 in149.225 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82587-90157 | N/A 5.875 in149.225 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82576-90151 | N/A 5.75 in146.05 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82576-90152 | N/A 5.75 in146.05 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82576-90158 | N/A 5.75 in146.05 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|
| 82576-90159 | N/A 5.75 in146.05 mm | N/A 9.5 in241.3 mm | N/A 4.1875 in106.363 mm | N/A 5.1875 in131.763 mm | N/A 2.23 in56.642 mm | N/A 202000 lbf897000 N | N/A 30000 lbf134000 N | N/A 82000 |
N/A
|