Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

8575-90179 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8575-90180 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8575-902A2 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8575-902A3 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8574-90172 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 210000 lbf935000 N N/A 31300 lbf139000 N N/A 8500 N/A
8574-90148 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 210000 lbf935000 N N/A 31300 lbf139000 N N/A 8500 N/A
8574-90149 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 210000 lbf935000 N N/A 31300 lbf139000 N N/A 8500 N/A
8574-90154 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 210000 lbf935000 N N/A 31300 lbf139000 N N/A 8500 N/A
8574-90171 N/A 9.25 in234.95 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 210000 lbf935000 N N/A 31300 lbf139000 N N/A 8500 N/A
8573-902A9 N/A 9 in228.6 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90150 N/A 9 in228.6 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90152 N/A 9 in228.6 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90153 N/A 9 in228.6 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90161 N/A 9 in228.6 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90165 N/A 9 in228.6 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90162 N/A 9 in228.6 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90163 N/A 9 in228.6 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-90169 N/A 9 in228.6 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
8573-902A1 N/A 9 in228.6 mm N/A 12.875 in327.025 mm N/A 3.25 in82.55 mm N/A 4.5 in114.3 mm N/A 2.0625 in52.388 mm N/A 219000 lbf972000 N N/A 32500 lbf145000 N N/A 8500 N/A
866-90088 N/A 3.875 in98.425 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A 855 N/A
857-90078 N/A 3.625 in92.075 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A 855 N/A
857-90092 N/A 3.625 in92.075 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A 855 N/A
864-90048 N/A 3.75 in95.25 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A 855 N/A
861-90020 N/A 4 in101.6 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A 855 N/A
861-902A3 N/A 4 in101.6 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A 855 N/A
Unit of Measure
« 141 142 143 144 145 »