Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 141 142 143 144 145 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

861-90028 N/A 4 in101.6 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A 855 N/A
861-90016 N/A 4 in101.6 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A 855 N/A
861-90018 N/A 4 in101.6 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A 855 N/A
861-90022 N/A 4 in101.6 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A 855 N/A
861-90023 N/A 4 in101.6 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A 855 N/A
861-90080 N/A 4 in101.6 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A 855 N/A
861-902A1 N/A 4 in101.6 mm N/A 7.5 in190.5 mm N/A 4 in101.6 mm N/A 4.9999 in126.997 mm N/A 2.265 in57.531 mm N/A 179000 lbf797000 N N/A 26700 lbf119000 N N/A 855 N/A
87750-90023 N/A 7.5 in190.5 mm N/A 11.125 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A 87000 N/A
87750-90024 N/A 7.5 in190.5 mm N/A 11.125 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A 87000 N/A
87762-902A2 N/A 7.625 in193.675 mm N/A 11.125 in282.575 mm N/A 3.125 in79.375 mm N/A 4.25 in107.95 mm N/A 1.875 in47.625 mm N/A 199000 lbf886000 N N/A 29700 lbf132000 N N/A 87000 N/A
896-90043 N/A 5.375 in136.525 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
896-90045 N/A 5.375 in136.525 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
896-902A3 N/A 5.375 in136.525 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
896-903A1 N/A 5.375 in136.525 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898A-90059 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898A-90060 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898A-90069 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898A-90070 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898A-903A4 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898-90056 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898-90058 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898-90064 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898-90065 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898-90067 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898-90073 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
Unit of Measure
« 141 142 143 144 145 »