Print Back

Key Features

  • Available in single, double and multi-row configurations, as well as proprietary sizes
  • Designed in collaboration with OE engineers to design, engineer and test bearings for premium performance in many applications
  • Power dense designs allow for heavier loads and can help extend bearing life
  • Optimized internal geometry lower torque and operating temperatures to extend lubrication system life
  • Can be designed to withstand high-corrosive, high-temperature and vacuum or low-lubrication environments with proprietary enhancements
Timken_TRB_2ROWASSY_TDO_438-90092-A3
TRB TDO Line Drawing
Unit of Measure
« 146 147 148 149 150 »  

Part Number

Bore (d)

O.D. (D)

Outer Ring Width (C)

Width (T)

Inner Ring Width (B)

Dynamic Radial Load Rating - 1M Revs (C1) 

Dynamic Radial Load Rating - 90M Revs (C90)

Series

CAD

898-902A2 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
898-902A3 N/A 5.5 in139.7 mm N/A 9 in228.6 mm N/A 3.875 in98.425 mm N/A 4.8749 in123.822 mm N/A 2.25 in57.15 mm N/A 204000 lbf906000 N N/A 30300 lbf135000 N N/A 895 N/A
9285-90019 N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
9285-90021 N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
9285-90022 N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
9285-90024 N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
9285-90026 N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
9285-902A8 N/A 3 in76.2 mm N/A 6.375 in161.925 mm N/A 2.781 in70.637 mm N/A 4.156 in105.562 mm N/A 1.8125 in46.038 mm N/A 138000 lbf614000 N N/A 20600 lbf91400 N N/A 9200 N/A
EE923095-90012 N/A 9.5 in241.3 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 3.9375 in100.013 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A 923000 N/A
EE923095-90015 N/A 9.5 in241.3 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 3.9375 in100.013 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A 923000 N/A
EE923095-90018 N/A 9.5 in241.3 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 3.9375 in100.013 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A 923000 N/A
EE923095-90019 N/A 9.5 in241.3 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 3.9375 in100.013 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A 923000 N/A
EE923095-902A2 N/A 9.5 in241.3 mm N/A 17.5 in444.5 mm N/A 6.25 in158.75 mm N/A 8.2499 in209.547 mm N/A 3.9375 in100.013 mm N/A 713000 lbf3170000 N N/A 106000 lbf472000 N N/A 923000 N/A
93750-902A4 N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93750-90204 N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93750-90214 N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93750-90215 N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93750-90216 N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93750-90217 N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93750-90220 N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93750-90219 N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93750-90223 N/A 7.5 in190.5 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93787-902B3 N/A 7.875 in200.025 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93787-902A2 N/A 7.875 in200.025 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
93787-902B1 N/A 7.875 in200.025 mm N/A 12.5 in317.5 mm N/A 4.375 in111.125 mm N/A 5.7499 in146.047 mm N/A 2.5 in63.5 mm N/A 286000 lbf1270000 N N/A 42600 lbf190000 N N/A 93000 N/A
Unit of Measure
« 146 147 148 149 150 »